FiltrationWorldwide Sites | eaton.com 

 
MODEL 72SJ STEAM JACKETED
Simple Model 72SJ Strainer_176x176Simplex pipeline strainers remove damage causing particulate matter from the process media, protecting system components such as flow meters, pumps, and spray nozzles. The particulate matter is captured in the strainer basket. The line is then temporarily shut down and the basket removed for cleaning or replacement.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Carbon Steel or Stainless Steel - Flanged, 1" to 8"

Overview  

Steam jacketed strainers are used for applications where materials must be kept hot in order to remain fluid. Applications examples are chocolate, asphalt, resins and polymers. The strainer body temperature is maintained by circulating steam or a heat transfer fluid through the strainer jacket. The strainer body is provided with either a carbon steel or a stainless steel jacket welded to the cast body. The jacket will handle steam pressures up to 100 psi.

The basic strainer used in the Model 72SJ is our popular Model 72 Basket Strainer which has, over the years, proven itself a standard of industry. All of the features of the Model 72 have been retained, including large capacity baskets and yoke type, hand removable covers for quick basket cleaning or change out.

Features

  • 1/2" NPT steam connections
  • Up to 100 psi steam pressure
  • Quick-open cover without tools
  • Large capacity baskets
  • Threaded drain
  • Machined basket seat
  • Perforated or mesh stainless steel baskets standard
     

 

 

Options

  • Basket perforations from 1/32" to 1/2"
  • Basket mesh from 20 to 400
  • Monel baskets
  • Viton®, TFE or EPDM seals
  • Vent valves
  • Drain valves
  • 1/4" NPT taps
  • Pressure differential gauge and switch connection
     

 

Cv Factors*
Size1"1-1/4"1-1/2"2"1-1/2"3"4"6"8"
Value22.531.546.073.01251803509001400
* For water with clean, perforated basket

 

Key SIMPLEX Applications:

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.