FiltrationWorldwide Sites | eaton.com 

 
Y-STRAINERS
Eaton Y strainers are a cost-effective solution for the mechanical removal of unwanted solids from liquid, gas or steam lines by means of a perforated or wire mesh straining element. They are used in pipelines to protect pumps, meters, control valves, steam traps, regulators and other process equipment.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Carbon Steel and Stainless Steel - Threaded, Flanged and Socket Welded, 1/4" to 10"

Y-Strainers are typically used in applications where the amount of solids to be removed is small, and where frequent clean-out is not required.  They are most often installed in gaseous services such as steam, air, nitrogen, natural gas, etc.  The compact, cylindrical shape of the Y-strainer is very strong and can readily accommodate the high pressures that are common in this type of service.  Pressures up to 6000 psi are not unusual.  When steam is being handled, high temperature can be an additional complicating factor.  A steam pressure of 1500 psi will often be found at temperatures of 1000°F.

A Y-strainer has the advantage of being able to be installed in either a horizontal or vertical position.  However, in both cases, the screening element or "leg" must be on the "downside" of the strainer body so the entrapped solids can be properly collected and held for disposal.  Eaton heavy-duty Model 85 Y Strainers are furnished with high quality stainless steel screens that are carefully fabricated to fit the strainer body perfectly.  This, coupled with the precision machined screen seat on the body of the strainer, protects against any bypass.

Features

  • Heavy Duty Construction
  • Compact design
  • Bolted or threaded covers
  • Standard stainless steel screens
  • Suitable for liquid, gas or steam
  • Synthetic fiber gaskets
     
     

Options

  • Monel screens
  • Perforated stainless steel screens – 1/32” to ½”
  • 20, 40, 60, 80, 100, 150, 200, 325 and 400 mesh stainless steel screens

Cv Factors*
Size 1/2" 3/4" 1" 1 1/4" 1-1/2" 2" 2 1/2" 3" 4" 6" 8" 10"
Value 4.2. 9.5 16.2 24.5 37 67 105 140 260 575 1000 1500
* For water with clean, perforated screen


Eaton Model 85 Y Strainers 1/4" to 10" 
Carbon Steel and Stainless Steel - Threaded, Socket Weld & Flanged

Size Material End Connections Cover Rating (WOG) - Non Shock
1/4" to 2" Carbon Steel Threaded or Socket 600# Threaded 1480 psi @ 100F
Stainless Steel 1440 psi @ 100F
1/4" to 10" Carbon Steel Flanged 150# Bolted 285 psi @ 100F
Flanged 300# 740 psi @ 100F
Stainless Steel Flanged 150# 275 psi @ 100F
Flanged 300# 720 psi @ 100F
1/2" to 10" Carbon Steel Flanged 600# 720  psi @ 100F


Dimensions

 

Model 85 Threaded and Socket Weld
Pipe
Size
A B C D Wt. lb.
1/4 3.00 3.00 3/8 4.00 2
3/8 3.00 3.00 3/8 4.00 2
1/2 3.00 3.00 3/8 4.00 2
3/4 3.75 3.50 3/8 4.75 4
1 4.63 4.00 1/2 5.75 6
1-1/4 5.00 4.63 3/4 6.50 8
1-1/2 5.63 5.25 3/4 7.50 10
2 7.00 5.75 1 8.75 15


Model 85 Flanged 150#

 

Model 85 Flanged 300#

Pipe
Size
A B C D Wt. lb.   Pipe
Size
A B C D Wt. lb
1/2 5.00 2.75 3/8 3.50 5 1/2 5.25 2.75 3/8 3.50 6
3/4 5.63 3.00 3/8 4.00 7 3/4 6.00 3.00 3/8 4.00 9
1 6.38 3.64 1/2 5.00 9 1 6.88 3.63 1/2 5.00 13
1-1/4 7.25 4.25 3/4 5.75 14 1-1/4 7.75 4.25 3/4 5.75 18
1-1/2 8.88 5.75 3/4 6.50 18 1-1/2 9.38 5.75 3/4 6.50 24
2 7.88 6.00 1 8.25 16 2 8.63 6.25 1 8.25 30
2-1/2 9.75 6.50 1 9.25 25 2-1/2 10.63 7.00 1 9.25 40
3 10.00 7.25 1-1/4 10.50 35 3 12.00 7.75 1-1/4 10.50 55
4 12.13 9.75 1-1/2 14.75 70 4 14.50 10.50 1-1/2 14.75 105
6 18.50 14.25 2 21.00 130 6 20.00 14.75 2 21.00 200
8 21.63 18.00 2 26.75 240 8 23.38 18.75 2 27.00 360
10 26.00 22.50 2 33.75 300 10 27.38 22.75 2 34.50 430


Eaton Y strainers are engineered to withstand the most aggressive industrial and commercial, steam and gas applications. Available in carbon steel or stainless steel for pipeline sizes from 1/4" to 10", with threaded, flanged, or socket weld connections.

Markets served include:

Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.