|
|
|
SERIES CLC COALESCERS
| The unique two-stage design removes 99% of all liquid and solid particles larger than 4 microns in size. Standard, one-stage separators are only capable of removing particles larger than 10 microns in size. The Eaton Coalescer Separator's efficiency far exceeds that of any other type of centrifugal, cyclone, turbine, or vane type separator. |
|
|
|
Features - Compact Design
- Easy Maintenance
- Three Flow Configurations
- Removes 99% of Liquid and Solid Entrainment
- Particles Larger Than 4 Microns
- For Gas, Steam, or Air Applications
- High Efficiency Over Wide Flow Range
Options Applications The Eaton Coalescer/Separator is a two-stage vessel designed for separation of liquid in the form of a fine mist or fog from a gas or vapor. The coalescer/separator is primarily used in applications where fine mists are encountered in processes involving cooling or condensation, flashing or evaporation Some examples of applications are separating liquid, such as water or oil from: compressed refrigeration gases, evaporator overhead steam, compressed air prior to desiccant dryer beds, high pressure gas at injection wells, fuel gas lines to engines in power and industrial plants, natural gas and gas distribution lines or regulator stations.
Two-Stage Design The operation of a Eaton Coalescer/Separator can be divided into two stages. In the first stage, the coalescer stage, the smaller fluid droplets enter a special wire mesh de-misting pad in the vessel. The purpose of this pad is to increase the size of the droplets as they pass through it so that they can be removed. The larger liquid droplets exit the demisting pad and enter the second separation stage. Here the droplets are centrifugally thrown to the outside wall by Eaton's unique CENPELLAR™ air flow element and flow to the bottom of the vessel for draining. The Vortex Containment Plate (VCP), exclusive to Eaton separators, prevents the droplets from being re-entrained after separation. Easy Maintenance The only maintenance required is the inspection, cleaning, or replacement of the de-misting pad. This is easily accomplished through either a quick opening body closure or body flanges. Engineering Specification All gas/liquid separators shall be of fabricated carbon steel construction with two stage coalescer/separator design with flanged connections. Separators shall have ASME Code Steam. Separators shall be designed to remove 99% of entrained liquid or solid particles larger than 4 microns in size when correctly installed. Separator to have a Vortex Containment Plate to prevent re-entrainment of solids and liquids. Separator to be Eaton Series CLC.  Type 36L CLC Separator with Vertical Upflow Inlet and Horizontal Outlet
 Type 31L CLC Separator for Horizontal or Vertical Downflow Applications
Key Separator Applications: - Steam Drums
- Steam Turbines
- Intercooler Equipment
- Aftercooler Equipment
- Gas Well Heads
- Deep Well Heads
- Oil Extraction
- Chemical Processing
- Scrubbing Systems
- Evaporator
- Glycol Dehydration
- Sulfer Condenser
- Mist Elimination
- Heat Exchangers
- Reactors
- Landfill/Waste Gas
 Loading Please wait..
Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form. Eaton Filtration, LLC 70 Wood Avenue, 2nd Floor Iselin, NJ 08830, USA tel: +1 732 767 4200 toll free: +1 800 859 9212 fax: +1 952 906 3707 filtrationinfo@eaton.com Territory | States | Regional Manager | NM Northern Midwest | Illinois Iowa Kansas Minnesota Missouri Nebraska North Dakota South Dakota Wisconsin | Jim Lago 269-217-2512 jamesdlago@eaton.com | NE New England | Connecticut Delaware Maine Maryland Massachusetts New Hampshire New Jersey New York City Pennsylvania East (Counties East of Potter, Clinton, Union, Snyder, Juniata, Perry & Franklin) Rhode Island Vermont | Tony Chiang 732-767-4209 anthonychiang@Eaton.com | SE Southeast | Alabama Florida Georgia North Carolina South Carolina Tennessee Virginia Washington, DC
Puerto Rico | Rich Barreto 803-431-1177 richcbarreto@eaton.com | CM Central Midwest | Indiana Kentucky Michigan Ohio Pennsylvania West (West of and including Counties of Potter, Clinton, Union, Snyder, Juaniata, Perry & Franklin) West Virginia | Bruce Law 269-217-7173 bruceclaw@eaton.com | CAN Canada & Upper New York | New York State (Except New York City)
Provinces of Alberta British Columbia Manitoba Maritimes Ontario Saskatchewan Quebec | Aldo Guarneri 416-577-0402 aldoguarneri@eaton.com | FW Far West | Alaska California Colorado Hawaii Montana Nevada Oregon Utah Washington Wyoming | Dave Peterson 408-529-5669 davepeterson@eaton.com | SW Southwest
| Arizona Arkansas Louisiana Mississippi New Mexico Oklahoma Texas | Carl Berthold 337-499-6374 CarlBerthold@eaton.com |
Headquarters EMEA Germany Eaton Technologies GmbH Fitration Division Niederlassung Nettersheim Auf der Heide 2 53947 Nettersheim, Germany tel: +49 (0) 2486 809 0 fax: +49 (0) 2486 809 800 info-filtration@eaton.com | France Eaton Technologies GmbH Filtration Division Niederlasng Bron La Tour Sier 129, Boulevard Pinel 69500 Bron, France tel: +33 (0) 4 72 78 84 50 fax: +33 (0) 4 78 74 43 07 | Customer Service EMEA Austria tel: 0800 29 36 89 fax: 0800 29 36 90
Belgium tel: 0800 77 0 22 fax: 0800 77 0 23
Germany tel: +49 (0) 2486 809 400 fax: +49 (0) 2486 809 500
Italy tel: 800 78 58 83 fax: 800 78 58 84
Luxembourg tel: 800 2 42 98 fax: 800 2 42 99
Netherlands tel: 0800 0 22 27 03 fax: 0800 0 22 26 95
Spain tel: 900 98 49 15 fax: 900 98 49 14
United Kingdom tel: +44 (0) 1206 848 350 fax: +44 (0) 1206 848 359
Export tel: +49 (0) 2486 809 470 fax: +49 (0) 2486 809 570 |
|
Asia Pacific Headquarters No.3, Lane 280, Linhong Road, Changning District, 200335, Shanghai, P.R. China Tel:+86 21 52000099 Fax:+86 21 52000400 Email: filtration_AP@eaton.com Japan Tokyo Tel: +81 3 5786 3780 Fax: +81 3 5786 3782 Korea Seoul Tel: +82 2 557 6802 Fax: +82 2 557 6813 South East Asia Singapore Tel: +65 6825 1668 Fax: +65 6825 1639 Malaysia Tel: +60 3 7873 7090 Fax: +60 3 7873 7153 Indonesia Tel: +62 21 5226 181 Fax: +62 21 5226 182 India Tel: +91 22 2758 0432 Fax: +91 22 2758 0413 Australia Tel: +61 2 9671 0620 Fax: +61 2 9621 8276
Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.
|