|
|
|
TYPE 31L-ST
| Eaton’s Type 31 L-ST Eaton Gas/Liquid Separators automatically remove 99% of all liquid and solid entrainment particles 10 microns in size or larger from air, gas, and steam processes. |
|
|
|
Features - Light Weight, Compact
- Integral Trap
- High Efficiency Over Wide Flow Range
- No Required Maintenance
- Economical Choice for Most Applications
- Removes 99% of Liquid and Solid Entrainment Particles Larger Than 10 Micron
- Gas, Steam or Air Applications
Options
- Trap Heater
- ASME UM or U Code Stamp
Low Profile Design The Type 31L-ST is a horizontal, in-line separator. It is very compact and can be supported by the line in which they are installed, no cumbersome, expensive support stands are required. The compact design of these separators take up little more than the space of the pipeline. An important consideration in space restricted applications. Vortex Containment Plate Moisture laden gas enters the inlet of the separator where it is deflected by Eaton’s unique CenpellarTM into a centrifugal motion. The entrained solids and moisture droplets are separated out by a reduction in velocity. Separated liquid and solids fall into the separators integral drain trap where Eaton’s exclusive Vortex Containment Plate (VCP) ensures that they cannot be re-entrained. The VCP is constructed with a series of carefully placed rings and plates that shield the separated liquid from the vortex action within the separator to prevent re-entrainment . The VCP also helps direct the liquid to the drain trap while at the same time moves the clean, dry gas to the separator outlet. With Eaton’s exclusive VCP the need for expensive, delicate baffles that are used in ordinary separators is eliminated. Integral Drain Trap All Eaton Type 31 L-ST Separators come with standard, integral drain traps. This design saves space, reduces installation costs and eliminates the need to properly size and source a properly designed drain trap to work with the separator. The integral trap automatically ejects the condensate at predetermined levels without loss of line pressure. Internal trap parts are made of stainless steel and include a non-magnetic 18-8 stainless steel valve and seat. Removal of a flange releases the trap mechanism for inspection. A heater option, Type STH, is also available for applications below freezing. A 50 watt, 100 volt, self limiting heating element keeps the reservoir fluid from freezing. The heater does not increase the line temperature and can be easily removed for inspection. Expert Help is Available Choosing the right gas/liquid separator can present unique problems not encountered in choosing other pipeline components. Why not take advantage of Eaton’s over 100 years of application experience with gas/liquid separators? Application specialists are available to help you every step of the way…from initial selection, to installation and through start-up…just contact us. Engineering Specification All gas/liquid separators shall be constructed of cast iron with (threaded or flanged) connections (with ASME Code Stamp. Separators will remove 99% of entrained liquid or particles 10 microns in size or larger when correctly installed. All separators shall have integral drain trap (with heater). Re-entrainment will be prevented by a Vortex Containment Plate. Separators shall be Eaton Eaton Type 31L-ST.
Key Separator Applications: - Steam Drums
- Steam Turbines
- Intercooler Equipment
- Aftercooler Equipment
- Gas Well Heads
- Deep Well Heads
- Oil Extraction
- Chemical Processing
- Scrubbing Systems
- Evaporator
- Glycol Dehydration
- Sulfer Condenser
- Mist Elimination
- Heat Exchangers
- Reactors
- Landfill/Waste Gas
 Loading Please wait..
Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form. Eaton Filtration, LLC 70 Wood Avenue, 2nd Floor Iselin, NJ 08830, USA tel: +1 732 767 4200 toll free: +1 800 859 9212 fax: +1 952 906 3707 filtrationinfo@eaton.com Territory | States | Regional Manager | NM Northern Midwest | Illinois Iowa Kansas Minnesota Missouri Nebraska North Dakota South Dakota Wisconsin | Jim Lago 269-217-2512 jamesdlago@eaton.com | NE New England | Connecticut Delaware Maine Maryland Massachusetts New Hampshire New Jersey New York City Pennsylvania East (Counties East of Potter, Clinton, Union, Snyder, Juniata, Perry & Franklin) Rhode Island Vermont | Tony Chiang 732-767-4209 anthonychiang@Eaton.com | SE Southeast | Alabama Florida Georgia North Carolina South Carolina Tennessee Virginia Washington, DC
Puerto Rico | Rich Barreto 803-431-1177 richcbarreto@eaton.com | CM Central Midwest | Indiana Kentucky Michigan Ohio Pennsylvania West (West of and including Counties of Potter, Clinton, Union, Snyder, Juaniata, Perry & Franklin) West Virginia | Bruce Law 269-217-7173 bruceclaw@eaton.com | CAN Canada & Upper New York | New York State (Except New York City)
Provinces of Alberta British Columbia Manitoba Maritimes Ontario Saskatchewan Quebec | Aldo Guarneri 416-577-0402 aldoguarneri@eaton.com | FW Far West | Alaska California Colorado Hawaii Montana Nevada Oregon Utah Washington Wyoming | Dave Peterson 408-529-5669 davepeterson@eaton.com | SW Southwest
| Arizona Arkansas Louisiana Mississippi New Mexico Oklahoma Texas | Carl Berthold 337-499-6374 CarlBerthold@eaton.com |
Headquarters EMEA Germany Eaton Technologies GmbH Fitration Division Niederlassung Nettersheim Auf der Heide 2 53947 Nettersheim, Germany tel: +49 (0) 2486 809 0 fax: +49 (0) 2486 809 800 info-filtration@eaton.com | France Eaton Technologies GmbH Filtration Division Niederlasng Bron La Tour Sier 129, Boulevard Pinel 69500 Bron, France tel: +33 (0) 4 72 78 84 50 fax: +33 (0) 4 78 74 43 07 | Customer Service EMEA Austria tel: 0800 29 36 89 fax: 0800 29 36 90
Belgium tel: 0800 77 0 22 fax: 0800 77 0 23
Germany tel: +49 (0) 2486 809 400 fax: +49 (0) 2486 809 500
Italy tel: 800 78 58 83 fax: 800 78 58 84
Luxembourg tel: 800 2 42 98 fax: 800 2 42 99
Netherlands tel: 0800 0 22 27 03 fax: 0800 0 22 26 95
Spain tel: 900 98 49 15 fax: 900 98 49 14
United Kingdom tel: +44 (0) 1206 848 350 fax: +44 (0) 1206 848 359
Export tel: +49 (0) 2486 809 470 fax: +49 (0) 2486 809 570 |
|
Asia Pacific Headquarters No.3, Lane 280, Linhong Road, Changning District, 200335, Shanghai, P.R. China Tel:+86 21 52000099 Fax:+86 21 52000400 Email: filtration_AP@eaton.com Japan Tokyo Tel: +81 3 5786 3780 Fax: +81 3 5786 3782 Korea Seoul Tel: +82 2 557 6802 Fax: +82 2 557 6813 South East Asia Singapore Tel: +65 6825 1668 Fax: +65 6825 1639 Malaysia Tel: +60 3 7873 7090 Fax: +60 3 7873 7153 Indonesia Tel: +62 21 5226 181 Fax: +62 21 5226 182 India Tel: +91 22 2758 0432 Fax: +91 22 2758 0413 Australia Tel: +61 2 9671 0620 Fax: +61 2 9621 8276
Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.
|