FiltrationWorldwide Sites | eaton.com 

 
TYPE TS VERTICAL
Gas Liquid Separator Type TS Vertical_176x176The Type TS, with its cost effective design, is the separator of choice for most applications that require clean, dry air, gas, or steam.
 

 

Request a Quote
Order Free Catalog
Subscribe to Product News
Purchase Icon How to Buy
Purchase Icon About Filtration Video

 


Features

  • Designed for High Liquid Loading Applications
  • High Efficiency Over Wide Flow Range
  • No Required Maintenance
  • Removes 99% of Liquid and Solid Entrainment Particles Larger Than 10 Micron
  • Gas, Steam, or Air Applications
     


Options

  • ASME UM or U Code Stamp
  • Support Legs
     

High Efficiency – No Maintenance
Eaton’s Type TS Eaton Gas Liquid Separators automatically remove 99% of all liquid and solid entrainment particles 10 microns in size or larger from air, gas, and steam processes. In addition, they do it with no moving parts to wear out and with no required maintenance.

Exclusive Design
Centrifugal downward motion deflects moisture-laden gas as it enters the inlet of the separator. The entrained solids and moisture droplets separate from the gas by a reduction in velocity. Separated liquid and solids fall into a reservoir where Eaton’s exclusive Vortex Containment Plate (VCP) ensures that they cannot be re-entrained. The Vortex Containment Plate then directs the clean, dry flow to the outlet. The VCP eliminates the need for expensive, delicate baffles used in ordinary separators.

Application Flexibility
Eaton custom fabricates separators to fit the exact requirements of applications requiring unique sizes or piping connections.

Cast or Fabricated Construction
Fabricated Type T Gas Liquid Separators are available from 1” to 24” in carbon steel or cast stainless steel construction sizes. Eaton custom manufacturers fabricated separators to meet exact requirements of special applications or applications where weight is a concern. For standard applications, cast separators are often the best choice. Most standard cast separators are available for shipment from stock.

 

 

Filtration Separators - Gas/Liquid TS Vertical Typical Install

Key Separator Applications:

  • Steam Drums
  • Steam Turbines
  • Intercooler Equipment
  • Aftercooler Equipment
  • Gas Well Heads
  • Deep Well Heads
  • Oil Extraction
  • Chemical Processing
  • Scrubbing Systems
  • Evaporator
  • Glycol Dehydration
  • Sulfer Condenser
  • Mist Elimination
  • Heat Exchangers
  • Reactors
  • Landfill/Waste Gas
Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.