FiltrationWorldwide Sites | eaton.com 

 
TYPES 60-I AND 70-I INTERNAL CENTRIFUGAL SEPARATORS
Gas Liquid Separator Type 70-I_176x176 

Designed for installation inside receivers, steam drums, and other vessels, Eaton internal gas liquid separators remove 99% of particles and liquid droplets 10 microns or larger from air, gas, or steam.

 

 

 

 

Request a quote from Eaton's filtration businessRequest a Quote
Order a free catalog from Eaton's filtration businessOrder Free Catalog
Subscribe to the latest product news from Eaton's filtration businessSubscribe to Product News
Discover how to buy from Eaton's filtration businessHow to Buy

Fabricated Carbon Steel Construction with 304L Stainless Steel Blades
Eaton internal gas liquid separators use centrifugal motion to force the entrained liquids and solids to the outer wall of the separator where they collect and fall to a bottom drain.  Eaton centrifugal separators remove 99% of particles and liquid droplets 10 microns or larger.  Drawn from the clean and dry center of the separator, the exit gas stream is free of condensate, which corrodes exposed metal components.  The Type 60-I centrifugal separator has an upflow configuration and the 70-I has a downflow configuration, downstream installation improves the effectiveness of heat exchangers, intercooler and aftercooler equipment, steam turbines.

 

Key Separator Applications:

  • Steam Drums
  • Steam Turbines
  • Intercooler Equipment
  • Aftercooler Equipment
  • Gas Well Heads
  • Deep Well Heads
  • Oil Extraction
  • Chemical Processing
  • Scrubbing Systems
  • Evaporator
  • Glycol Dehydration
  • Sulfer Condenser
  • Mist Elimination
  • Heat Exchangers
  • Reactors
  • Landfill/Waste Gas
Loading Please wait..

Thank you for your interest in Eaton's Filtration products. To discuss how our products will meet your specific requirements, please contact your local product specialist listed below. To submit a request for a quote or for additional product information, please use the Contact Us Form.


 

Products on this site may not be available in all regions. Please contact your local Eaton Filtration office to determine availability.