Filtration
|
Worldwide Sites
|
eaton.com
Home
|
Contact Us
PRODUCTS
Bag and Cartridge Filtration Products
Automatic Self Cleaning Products
Gas Liquid Separator Products
Filter Bags
ACCUGAF
CLEARGAF FDA Compliant
DURAGAF
HAYFLOW
LOFCLEAR
PROGAF
SENTINEL
SNAP RING
UNIBAG
Oil Removal
Bag Filter Housings
DUOLINE
ECOLINE
FLOWLINE
- New Option
FLOWLINE II
- New Option
MAXILINE
MAXILINE VMBF SE
MAXILINE MBF HE
MAXILINE MBF HD
MINILINE
MODULINE
POLYLINE
PROLINE
PROLINE 100 HE
PROLINE 100 SE
SIDELINE
TOPLINE
Filter Cartridges
Mechanically Cleaned Filters
DCF
DCF 400, 800 and 1600
DCF 2000
MCF 824 Series Magnetically Coupled Filters
Tubular Backwashing Filters
AFC
AFR
ClearAmine
F-Series
Reactogard V Catalyst Protection Filters
High Flow Mechanically Cleaned Strainers
MCS 500
MCS 1500
Model 2596 Cast and Fabricated Pipeline Strainers
Gas Liquid Separators
Type DTL Dry
Type 31L-ST
Type 10-R
Types 60-I and 70-I Internal
Series CLC Coalescers
Type 30L
Type TS Vertical
Type T Fabricated
Type T and ST Cast
Separator Exhaust Heads
Separator Drain Traps
Portable Filtration Products
FloWash™ Portable Filtration for Fire Suppression Systems
Manual Pipeline Strainer Products
Simplex Basket Strainers
Model 72 Basket
Model 73 Straight Flow
Model 30R
Model 72L Tefzel Plastic Lined
Model 72SJ Steam Jacketed
Model 510 Multi-Basket
Duplex Basket Strainers
Model 53 BTX up to 4 inches
Model 50 5-8 inch
Model 52 10-18 inch
Model 570 Multi-Basket 8-24 inch
Y-Strainers
Fabricated Strainers
Model 90 1 - 48 inch
Model 91 T Type 2 - 48 Inch
Model 950B Duplex Offset Strainer 2-12 inch
Model 950B Duplex Offset Strainer 14-24 inch
Temporary Strainers