Medium and Heavy Duty Clutch

 

Fuller® Heavy-Duty Specs, Options & Provisions

15.5 Inch Cast Two Plate Heavy-Duty New Remanufactured ValueLine™
Spline Diameter & No. of Splines Flywheel Bore Opening Number of Springs Clutch torque must exceed engine torque Disk Type Facing Number Cover Load Weight Each Easy-Pedal 2000™ w/o Brake MG Solo® Standard Yoke AFG Solo® XL Roller Yoke AFG Solo® AFG Easy-Pedal™ New Int Plate MG Easy-Pedal™ Reground Plate MG ValueClutch™ MG
2" - 10" 7" 8 1400 DCF-CO-FT 4 3200 150             107091-80B
4 3600 150 108391-81 109701-81     108391-81MO 108391-81MR 107091-81B
DOF-CO-FT Organic 4000 150 108391-82       108391-82MO 108391-82MR  
8.5" 10 1450 DOF-CO-FT Organic 4000 150 108391-78            
1650 DOF-CO-FT 4 3600 150 108391-74 109701-74   109700-74MO** 108391-74MO 108391-74MR 107091-74B
10" 9 1650 DCF-CO 4 3600 150 108935-51* 109700-51*     108935-51MO*   107935-51B*
1760 DCF-CO 4 3600 150 108935-61* 109700-61*   109700-61MO*      
7 1700 DCF 4 3600 150 108925-82 109701-82 109705-82Y 109700-82MO** 108935-82MO**    
7 1860 DCF-VCT Plus 6 4000 150 108925-20 109701-20 109705-20Y 109700-20MO**      
2050 DCF-VCT Plus 6 4000 150 108925-25 109701-25 109705-25Y        
2" - 14" 10" 7 2250 DCF-VCT Plus 6 4000 150     109706-32Y        

 

14 Inch Cast Two Plate Heavy-Duty New Remanufactured ValueLine™
Spline Diameter & No. of Splines Flywheel Bore Opening Number of Springs Clutch torque must exceed engine torque Disk Type Facing Number Cover Load Weight Each Easy-Pedal 2000™ w/o Brake MG Solo® Standard Yoke AFG Solo® AFG Solo® XL Roller Yoke AFG Easy-Pedal™ New Int Plate MG Easy-Pedal™ Reground Plate MG ValueClutch™ MG
2" - 10" 7" 8 1100 DCF-CO-FT 3 2800 110 108034-61B N/A N/A N/A 108034-61MO 108034-61MR 107034-61B
1150 DOF-CO-FT Organic 3600 110 108034-82B 10834-82MO 108034-82MR  
1400 DCF-CO-FT-SD 4 3200 110 108050-59B 108050-59MO 108050-59MR 107050-59B
* Dual Zerk-Mack engines only ** Dual Zerk
Note: VCT 6 spring design replaced by VCT Plus 7 spring design.


Fuller® Medium-Duty Clutch Selector

Standard Stroke:  .500"  to  .560"  Bearing Travel
Spline Diameter & Number of Discs Clutch Torque
must equal or exceed engine torque
Damper Type Manual Adjustment New Manual Adjustment Severe Service* Manual Adjustment Reman Solo® Standard Solo® Standard Severe Service Solo® Short Stroke Solo® Reman Solo® Maintenance Free with Roller Yoke Solo® Maintenance Free with Roller Yoke Severe Service
1.75"-1 620 Free Travel 107683-5 (3SB) N/A 107683-5MO (3SB) 109400-5 (3SB) N/A N/A 109400-5MO 109410-5Y (3SB) N/A
1.75"-2** 860 7 + 1 107237-10 (3 Trap) 107237-22 (3SB) 107237-10MO 109500-10 (3 Trap) 109500-22 (SB) N/A 109500-10MO 109507-10Y (3 Trap) 109507-22Y (3SB)
2.00"-2** 860 7 + 1 107342-12 (3SB) 107342-22 (3SB) N/A 109504-12 (3SB) 109504-22 (3SB) N/A N/A 109508-12Y (3SB) 109508-22Y (3SB)
1000 7 + 1 107342-24 (4SB) N/A N/A 109504-24 (4SB) N/A N/A 109504-24MO 109508-24Y (4SB) N/A
1050 Low Rate N/A N/A N/A 109504-20 (4SB) N/A N/A N/A 109508-20Y (4SB) N/A

 

Short Stroke:  .410"  to  .470"  Bearing Travel
Spline Diameter & Number of Discs Clutch Torque
must equal or exceed engine torque
Damper Type Manual Adjustment New Manual Adjustment Severe Service* Manual Adjustment Reman Solo® Standard Solo® Standard Severe Service Solo® Short Stroke Solo® Reman Solo® Maintenance Free with Roller Yoke Solo® Maintenance Free with Roller Yoke Severe Service
1.75"-1 620 Free Travel N/A N/A N/A N/A N/A 109404-5 (3SB) 109404-5MO N/A N/A
1.75"-2** 860 7 + 1 N/A N/A N/A N/A N/A 109503-10 (3 Trap) 109503-10MO N/A N/A
*Severe Service: A combination of higher plate load, super buttons, or an additional number of facings.
**Two Plate Clutches: Fits in place of single plate (pull type), however, this increases inertia to the transmission and may affect shiftability.