Medium-Duty Driveshaft

Medium Duty Service Kits

Driveshaft Series U-Joint Kit Used Kit Type
SPL55 SPL55-1X Re-Lube
SPL55XS SPL55-2X Pre-Lube
SPL70 SPL70-1X Re-Lube
SPL70XS SPL70X Pre-Lube
SPL100 SPL100-1X Re-Lube
SPL1000XS SPL100X Pre-Lube


Fixed Yoke Coupling Shaft

Coupling
Shaft
Part
Number
Minimum Length
Centerline of Cross
to Centerline of
End Yoke "A"
Maximum
Angle
"B"
Tube Size Centerline of
Bearing to
Centerline of
End Yoke "E"
Maximum
Angle
"C"
U-Joint
SPAN
"F"
Bearing
Cup Diameter
"G"
MM IN MM IN MM IN MM IN MM IN
SPL-55
055CS54006
233 9.17 21.5° 89 3.50 112 4.39 30° 106 4.19 35 1.37
SPL-55XS
055CS54006G
233 9.17 21.5° 89 3.50 112 4.39 30° 106 4.19 35 1.37
SPL-70
070CS54004
249 9.80 26° 89 3.50 120 4.71 22.5° 126 4.96 35 1.37
SPL-70XS
070CS54004G
249 9.80 26° 89 3.50 120 4.71 22.5° 126 4.96 35 1.37
SPL-100
100CS54003
289 11.39 25° 102 4.00 115 4.52 13.5° 126 4.96 41 1.63
SPL-100XS
100CS54003G
289 11.39 25° 102 4.00 115 4.52 13.5° 126 4.96 41 1.63


Driveshaft

Driveshaft
Part
Number
Minimum Length
Centerline of Cross
to End Yoke "A"
Maximum
Angle
"B"
Tube Size Maximum
Angle
"C"
U-JOINT
SPAN
"F"
Bearing
Cup Diameter
"G"
MM IN MM IN MM IN MM IN
SPL-55
055DS05003
160 6.28 21.5° 89 3.50 25° 106 4.19 35 1.37
SPL-55XS
055DS05003G
160 6.28 21.5° 89 3.50 25° 106 4.19 35 1.37
SPL-70
070DS5003
168 6.62 26° 89 3.50 25° 126 4.96 35 1.37
SPL-70XS
070DS05003G
168 6.62 26° 89 3.50 25° 126 4.96 35 1.37
SPL-100
100DS05002
203 8.00 25° 102 4.00 15° 126 4.96 41 1.63
SPL-100XS
100DS05002G
203 8.00 25° 102 4.00 15° 126 4.96 41 1.63


Slip Between Center Driveshaft

Driveshaft
Assembly
Part Number
Minimum Length
Collapsed
Centerline to
Centerline of
Cross "A"
Slip Joint End Tight Joint End U-Joint
SPAN
Bearing
Cup Diameter
Slip "S" Maximum
Angle "B"
Tube Size Maximum
Angle "C"
"F" "G"
MM IN MM IN MM IN MM IN MM IN
SPL-55
055DS55006
356 14.00 110 4.33 27° 89 3.50 21.5° 106 4.19 35 1.37
SPL-55XS
055DS55006G
356 14.00 110 4.33 27° 89 3.50 21.5° 106 4.19 35 1.37
SPL-70
070DS55007
366 14.41 110 4.33 25° 89 3.50 26° 126 4.96 35 1.37
SPL-70XS
070DS55007G
366 14.41 110 4.33 25° 89 3.50 26° 126 4.96 35 1.37
SPL-100
100DS55006
421 16.58 110 4.33 25° 102 4.00 25° 126 4.96 41 1.63
SPL-100XS
100DS55006G
421 16.58 110 4.33 25° 102 4.00 25° 126 4.96 41 1.63


Outboard Slip Coupling Shaft

Driveshaft
Assembly
Part Number
Minimum Length
Collapsed
Centerline to
Centerline of
Cross "A"
Slip Joint End Tight Joint End U-Joint
SPAN
Bearing
Cup Diameter
Slip "S" Maximum
Angle "B"
Centerline of
Bearing to
Centerline of
Slip Yoke "E"
Tube Size Maximum
Angle "C"
"F" "G"
MM IN MM IN MM IN MM IN MM IN MM IN
SPL-55
055CS55003
375 14.77 110 4.33 27° 250 9.84 89 3.50 21.5° 106 4.19 35 1.37
SPL-55XS
055CS55003G
375 14.77 110 4.33 27° 250 9.84 89 3.50 21.5° 106 4.19 35 1.37
SPL-70
070CS55003
390 15.34 110 4.33 25° 259 10.2 89 3.50 26° 126 4.96 35 1.37
SPL-70XS
070CS55003G
390 15.34 110 4.33 25° 259 10.25 89 3.50 26° 126 4.96 35 1.37
SPL-100
100CS55002
449 17.66 110 4.33 25° 273 10.75 102 4.00 25° 126 4.96 41 1.63
SPL-100XS
100CS55002G
449 17.66 110 4.33 25° 273 10.75 102 4.00 25° 126 4.96 41 1.63


For additional configurations, contact Spicer Driveshaft Engineering for specific application information.