Heavy-Duty Driveshaft

Spicer®  Life Series Operating Parameters

Series

Max. Momentary
Joint Angle

Standard Slip
of D/S

Rotating Diameter
of D/S

Rotating Diameter
of End Yoke
 

SPL-140

25 Deg.

110 mm    4.33 in.

160 mm    6.30 in.

158 mm    6.22 in.

SPL-170

25 Deg.

110 mm    4.33 in.

185 mm    7.28 in.

193 mm    7.60 in.

SPL-170 I/A

45 Deg.

150 mm    5.90 in.

185 mm    7.28 in.

193 mm    7.60 in.

SPL-250

25 Deg.

110 mm    4.33 in.

185 mm    7.28 in.

193 mm    7.60 in.

SPL-250 HD

25 Deg.

110 mm    4.33 in.

185 mm    7.28 in.

193 mm    7.60 in.



Tubing Sizes for Spicer Life Series

Series

Tubine OD

Wall Thickness

SPL-140

110 mm    4.33 in.

5 mm    .197 in.

SPL-170

126 mm    4.96 in.

3 mm    .118 in.

SPL-170 HD

129 mm    5.06 in.

4.25 mm    .167 in

SPL-170 I/A

120 mm    4.72 in.

5 mm    .197 in.

SPL-250

129 mm    5.06 in.

4.25 mm    .167 in

SPL-250 HD

130 mm    5.12 in.

5 mm    .197 in.

SPL-250 SHD

132 mm    5.20 in.

6 mm    .236 in.


Journal Cross and Bearing Kits

Series

Kit Part Number For Quick Disconnect End Yoke

SPL-140

SPL140X

SPL-170

SPL170X

SPL-170 HD

SPL170X

SPL-170 I/A

SPL170X

SPL-250

SPL250X

SPL-250 HD

SPL250X

SPL-250 SHD

SPL250X

HD = Heavy Duty       D/S = Driveshaft       SHD = Super Heavy Duty       I/A = Interaxle

Slip Between Center Driveshaft

Driveshaft Assembly
Part Number

Min. Length Collapsed Centerline
to Centerline of Cross "A"

Slip Joint End

Tight Joint End

U-Joint SPAN

Bearing Cup Diameter 

Slip "S"

Max Angle "B"

Tube Size

Max. Angle "C" 

"F"

"G"

MM

IN

MM

IN

MM

IN

MM

IN

MM

IN

SPL-140
140DS55001

430

16.93 

110

4.33

25°

110 x 5.0 DOM

4.33 x .197 DOM 

25°

139

5.46

49

1.93

SPL-170
170DS55001C 

440

17.34

110

4.33

25°

126 x 3.0 DOM

4.96 x .118 DOM

25.5°

164

6.46

55

2.16

SPL-170 HD
170DS55002C

439

17.28 

110

4.33

25°

128.5 x 4.25 DOM 

5.06 x .167 DOM

25°

164

6.46

55

2.16

SPL-170 I/A
170IA55006C

512

20.15

150 

5.91

45°

120 x 5.0 DOM

4.72 x .197 DOM

45° 

164

6.46

55

2.16

SPL-250
250DS55006C

450.3

17.73

110

4.33

25°

128.5 x 4.25 DOM 

5.06 x .167 DOM

25°

163

6.42

60

2.37

SPL-250 HD
250DS55006C

450.3

17.73

110

4.33

25°

130 x 5.0 DOM

5.12 x .197 DOM 

25°

163

6.42

60

2.37

SPL-250 SHD
250DS55001C

450 

17.72

110

4.33

25°

132 x 6.0 DOM

5.20 x .236 DOM

25°

163

6.42

60

2.37

Fixed Yoke Coupling Shaft Assembly With Center Bearing

Coupling Shaft Part Number  

Min. Length Centerline of Cross to Centerline of End Yoke "A"

Max. Angle "B"  

Tube Size 

Centerline of Bearing to Centerline of End Yoke "E" 

Max. Angle "C" 

U-Joint SPAN "F"

Bearing Cup Diameter "G"   

MM

IN

MM

IN

MM

IN

MM

IN

MM

IN

SPL-140
140CS54013

350

13.79

25° 

110 x 5.0 DOM

4.33 x .197 DOM 

154

6.08

25° 

139

5.46

49

1.93

SPL-170
170CS54018C

368

14.47

25°

126 x 3.0 DOM

4.96 x .118 DOM

160

6.30

25° 

164

6.46

55

2.17

SPL-170 HD
170CS54016C

367

14.45

25°

128.5 x 4.25 DOM 

5.06 x .167 DOM

160

6.30

25° 

164

6.46

55

2.17

SPL-250
250CS54005C

382

15.05

25°

128.5 x 4.25 DOM 

5.06 x .167 DOM

164

6.46

25° 

164

6.46

60

2.37

SPL-250 HD
250CS54006C

382

15.05

25°

130 x 5.0 DOM

5.12 x .197 DOM 

164

6.46

25° 

163

6.42

60

2.37

SPL-250 SHD
250CS54001C

384

15.12

25°

132 x 6.0 DOM

5.20 x .236 DOM

164

6.46

25° 

163

6.42

60

2.37

For additional configurations, contact Spicer Driveshaft Engineering for specific application information.