|
General Information - Medium-Duty Transmission Nomenclature - Automated Transmissions
Nomenclature - Manual Transmissions
Clutch Housing Weights
|
Model Series
|
SAE NO.2
|
SAE NO.3
|
|
Housing Type
|
Housing Depth in. [mm]
|
Aluminum [kg]
|
Iron [kg]
|
Housing Type
|
Housing Depth in. [mm]
|
Aluminum [kg]
|
Iron [kg]
|
|
FS-Series 4205
|
Standard
|
4.75 in. [120.7 mm]
|
13 [6]
|
47 [21]
|
Standard
|
4.75 in. [120.7 mm]
|
N/A
|
31.5 [14]
|
|
6.625 [168]*
|
17 [8]
|
60 [27]
|
|
4.75 in. [120.7 mm]
|
13 [6]
|
47 [21]
|
|
FS-Series 5206, 6205, 6305, 6406, 8406
|
6.625 [168]*
|
17 [8]
|
60 [27]
|
N/A
|
N/A
|
Hydraulic Clutch Release Options
|
Model Series
|
SAE NO.2
|
SAE NO. 3 |
|
Housing Type
|
Aluminum
|
Iron
|
Housing Type
|
Aluminum
|
Iron
|
|
FS-Series 4205, 5206, 6205, 6305, 6406, 8406
|
Standard
|
OPTIONAL
|
N/A
|
Standard
|
N/A
|
N/A
|
|
Nodal
|
N/A
|
Nodal
|
Note: Medium-Duty Hydraulic Clutch Housing (Aluminum) weight is 21 lbs. (without clutch release components). Power Take-Off (PTO) Specifications
|
Model
|
Right Side
|
Left Side
|
Rear-Mount
|
|
FS-4205A FS-4205B
|
6 Bolt, 28 Tooth, 6.1 Pitch, 29 Degrees R.H. Helix
|
NA
|
|
FS-5205A FS-5205B
|
6 Bolt, 33 Tooth, 7.00 Pitch, 30.8 Degrees R.H. Helix
|
6 Bolt, 19 Tooth, 6.35 Pitch, 22 Degrees R.H. Helix
|
26 Teeth, 45 Degrees
|
|
FS-6205A/6305A
|
6 Bolt, 39 Tooth, 6.35 Pitch, 22 Degrees R.H. Helix
|
26 Teeth, 45 Degrees
|
|
FS-6205B/6305B
|
6 Bolt, 41 Tooth, 6.5 Pitch, 23 Degrees R.H. Helix
|
26 Teeth, 45 Degrees
|
|
FS-5406/6406A
|
6 Bolt, 38 Tooth, 6.35 Pitch, 22 Degrees R.H. Helix
|
26 Teeth, 45 Degrees
|
|
FSB-5406B/6406B
|
6 Bolt, 38 Tooth, 6.35 Pitch, 22 Degrees R.H. Helix
|
26 Teeth, 45 Degrees
|
|
FSO-6406A/8406A
|
6 Bolt, 48 Tooth, 7.00 Pitch, 26 Degrees R.H. Helix
|
26 Teeth, 45 Degrees
|
|
F/O-5405B-DM3 F/O-6406B-DM3
|
6 Bolt, 48 Tooth, 7.00 Pitch, 26 Degrees R.H. Helix |
With kit available to switch from left to right.
|
26 Teeth, 45 Degrees
|
SHADED AREA INDICATES AVAILABILITY.
|