Drive Axle, Medium-Duty

Spicer® Single Reduction Single Drive Axles*

Axle Model Ratings Ratios Axle Shaft Ring Gear Dia. in. Axle Housing Spindle
Type
Options
Max. GAW lbs. [kg]

Max. GCW lbs. HWY [kg]

Body Diameter
in. [mm]

Number of
Splines

Spline Diameter
in. [mm]

Box Section
Width

Box Section
Height

Wall thickness
at spring seat

LMS™ Hub

Tire Pressure
Mgmt. System

Differential
Lock

Parking Brake

Limited Slip

No Spin
Differential

S14-110

14,000[6,364]

35,000 [15,876]

3.73, 3.91, 4.10, 4.30, 4.56, 4.78, 4.88, 5.13, 5.38, 5.57, 5.86, 6.14, 6.50

1.57 [40]

34

1.75 [44]

11.8 [300]

4.25 [108]

4.25 [108]

0.31 [8]

varies by OEM

 

 

 

 

 

 

S16-130

16,000 [7,273]

40,000 [18,144]

1.61 [41]

36

1.89 [48]

12.2 [310]

0.39 [10]

 

 

 

 

 

 

17060S

17,000 [7,711]

60,000 [27,216]

3.08, 3.25, 3.36, 3.55, 3.70, 3.90, 4.11, 4.30, 4.33, 4.63, 4.78, 4.88, 5.29, 5.57, 6.17, 6.50, 7.17

1.81 [46]

39

2.00 [51]

15.4 [391]

4.61 [117]

5.24 [133]

0.37 [9]

L

 

 

 

 

 

 

19060S

19,000 [8,618]

 

 

 

 

 

 

21060S

21,000 [9,525]

1.89 [48]

41

2.10 [53]

R

 

 

 

 

 

 

22060S

22,000 [9,979]

0.43 [11]

   

   

   

   

   

   
* Optional gearing for coach and bus applications.


Spicer® Two-Speed and Planetary Double Reduction Single Drive Axles

Axle Model Ratings Ratios Axle Shaft Ring Gear
Dia. in.
Axle Housing Weight
lbs. [kg] (Nominal)
Spindle
Type
Options
Max. GAW lbs. [kg] Max. GCW lbs. HWY [kg] Two Speed Double
Reduction 
Body Diameter
in. [mm]
Number of
Splines
Spline Diameter
in. [mm]
Box Section
Width
Box Section
Height
Wall thickness
at spring seat
LMS™ Hub Tire Pressure
Mgmt. System
No Spin
Differential
19065T 19065P

19,000 [8,618]

60,000 [27,216]

3.90/5.32, 4.11/5.61,
4.33/5.91, 4.56/6.21,
4.88/6.65, 5.29/7.21,
5.57/7.60, 6.17/8.42,
6.50/8.87, 7.17/9.77

5.32, 5.61,
5.91, 6.21, 6.65, 7.21,
7.60, 8.42, 8.87, 9.77   

1.81 [46]

39

2.00 [51]

See Note

4.61 [117]

5.24 [133]

0.37 [9]

605 [274] 

L

 

 

 

21065T 21065P

21,000 [9,525]

1.89 [48]

41

2.10 [53]

R

 

 

 

22065T 22065P

22,000 [9,979]

0.43 [11]  634 [288]      
Note: 16" [406mm] diameter ring gear for 3.55/4.83 and 3.70/5.05 ratios only. Ring gear diameter is 16.5" [419mm] for all other ratios.


Spicer® Single Reduction Tandem Drive Axles

Axle Model Ratings Ratios Axle Shaft Ring Gear Dia. in. Axle Housing Weight
lbs. [kg]
(Nominal}
Spindle
Type
Options
Max. GAW lbs. [kg] Max. GCW lbs. HWY [kg]

Body Diameter
in. [mm]

Number of
Splines

Spline Diameter
in. [mm]

Box Section
Width

Box Section
Height

Wall thickness
at spring seat

Limited Slip

No Spin
Differential

DS344

34,000 [15,422]

90,000 [40,823]

3.36, 3.55, 3.70, 3.90, 4.11,
4.33, 4.63, 4.88, 5.29,5.57,
6.17, 6.50 

1.81 [46] 39 2.00 [51] 15.4 [391] 4.61 [117] 5.24 [133] 0.37 [9] 1202 [545]  L       

SHADED AREAS INDICATE AVAILABILITY.