|
Fuller® Medium-Duty Transmission Specifications
| Model |
Sales Sht. TRSL XXXX |
Lbs.-Ft. Max TQ |
Overall |
Rev. |
1 |
% |
2 |
% |
3 |
% |
4 |
% |
5 |
% |
6 |
Extended C/S PTO Provision |
Neutral Switch Provision |
Oil Cap. Pints [ltr] |
Length* Inches [mm] |
Weight** Lbs. [kg] |
PTO Speed (% of Engine) |
| FS-4205A |
0191 |
420 [569 Nm] |
8.05 |
8.06 |
8.05 |
85 |
4.35 |
78 |
2.45 |
66 |
1.48 |
48 |
1 |
|
|
|
|
12.5 [6] |
22.3 [566] |
232 [105] |
46 |
| FS-4205B |
420 [569 Nm] |
6.99 |
6.99 |
6.99 |
85 |
3.78 |
78 |
2.13 |
66 |
1.28 |
28 |
1 |
|
|
|
|
12.5 [6] |
22.3 [566] |
232 [105] |
53 |
| FS-5205A |
520 [705 Nm] |
7.52 |
6.27 |
7.52 |
73 |
4.35 |
71 |
2.54 |
67 |
1.52 |
52 |
1 |
|
|
STD |
|
12.5 [6] |
23.1 [587] |
260 [118] |
R-46/ L-44 |
| FS-5205B |
520 [705 Nm] |
6.82 |
5.3 |
6.82 |
85 |
3.68 |
71 |
2.15 |
67 |
1.28 |
28 |
1 |
|
|
STD |
|
12.5 [6] |
23.1 [587] |
260 [118] |
R-54/ L-52 |
| FS-6305A |
660 [895 Nm] |
7.22 |
7.22 |
7.22 |
86 |
3.89 |
75 |
2.22 |
60 |
1.39 |
39 |
1 |
|
|
STD |
|
19.5 [9] |
25.6 [650] |
369 [167] |
46 |
| FS-6305B |
660 [895 Nm] |
7.22 |
7.22 |
7.22 |
86 |
3.89 |
75 |
2.22 |
75 |
1.27 |
27 |
1 |
|
|
STD |
|
19.5 [9] |
25.6 [650] |
369 [167] |
46 |
| FS-5406A |
560 [759 Nm] |
9.01 |
8.63 |
9.01 |
71 |
5.27 |
64 |
3.22 |
58 |
2.04 |
50 |
1.36 |
36 |
1 |
STD |
|
19.5 [9] |
25.6 [650] |
359 [163] |
52 |
| FS-6406A |
660 [895 Nm] |
9.01 |
8.63 |
9.01 |
71 |
5.27 |
64 |
3.22 |
58 |
2.04 |
50 |
1.36 |
36 |
1 |
STD |
|
19.5 [9] |
25.6 [650] |
359 [163] |
52 |
| FSO-6406A |
660 [895 Nm] |
9.04 |
6.75 |
7.05 |
71 |
4.13 |
64 |
2.52 |
58 |
1.59 |
29 |
1 |
28 |
0.78 |
STD |
|
19.5 [9] |
25.6 [650] |
359 [163] |
68 |
| FSO-8406A |
860 [1166 Nm] |
9.04 |
6.75 |
7.05 |
71 |
4.13 |
64 |
2.52 |
58 |
1.59 |
59 |
1 |
28 |
0.78 |
STD |
|
19.5 [9] |
25.6 [650] |
359 [163] |
68 |
| FSB-5406B |
N/A |
560 [759 Nm] |
8.03 |
7.70 |
8.03 |
59 |
5.06 |
64 |
3.09 |
58 |
1.95 |
49 |
1.31 |
1 |
1 |
STD |
|
19.5 [9] |
25.6 [650] |
359 [163] |
52 |
| FSB-6406B |
660 [895 Nm] |
8.03 |
7.70 |
8.03 |
59 |
5.06 |
64 |
3.09 |
58 |
1.95 |
49 |
1.31 |
1 |
1 |
STD |
|
19.5 [9] |
25.6 [650] |
359 [163] |
52 |
* Length is from front face of clutch housing to front bottoming surface of yoke or companion flange. SAE #2 (6.625" [168.3 mm] depth). ** With SAE #2 Aluminum clutch housing, standard controls, less clutch release components and shift tower. Dry weight |
Medium-Duty Automated Transmission
| Model |
Sales Sht. TRSLXXXX |
Extended C/S PTO Provision |
Trans. Oil Cap. Pints [ltr] |
Length Inches [mm] |
Weight Lbs.* |
PTO Speed (% of Engine) |
| UltraShift HV 6 Speed |
| FO-5406B-DM3 |
0315 |
STD |
20.75 [10] |
25.6 [650] |
391 lbs. |
67 |
|
FO-6406B-DM3
|
|
FO-6506B-DM3
|
| FO-5506B-DM3 |
417 lbs. |
* Transmission dry weight includes clutch housing and excludes lube and clutch. UltraShift DM clutch weighs an additional 100 lbs.
| Model |
Lbs-Ft Max TQ [Nm] |
Overall |
Reverse |
1 |
% |
2 |
% |
3 |
% |
4 |
% |
5 |
% |
6 |
| UltraShift HV 6 Speed |
| FO-5406B-DM3 |
620 [840] |
8.39 |
6.27 |
6.55 |
59 |
4.13 |
64 |
2.52 |
58 |
1.59 |
59 |
1.00 |
28 |
.78 |
|
FO-6406B-DM3
|
660 [895]
|
|
FO-6506B-DM3
|
660 [895]
|
| FO-5506B-DM3 |
660 [895]
|
SHADED AREAS INDICATE AVAILABILITY.
|
|