Heavy-Duty Automated Transmission : Multi-Purpose

All transmissions listed in this section are considered appropriate for the following applications:

      Heavy Haul
  • Movement of heavy equipment or materials at legal maximums or special permit loadings, typically at GCW in excess of 140,000 lbs.
  • Operation on road surfaces of concrete, asphalt and maintained gravel.
  • High horsepower engines and auxiliary gear boxes might be used.
  • Vehicles may be equipped with two retarders.
  • 100% load going and empty return.
      Mining
  • Movement of rock, ore, gravel, and minerals between mine sites and delivery sites.
  • High horsepower engines are typically used in this vocation.
  • 3 to 30 miles between starts and stops (typical).
  • 90% operation on-highway and up to 10% into sandy or muddy job site.
  • 100% load going and empty return.
  • Up to 12% grades typical.
      Oil Field
  • Movement of production related products, supplies, and tools between job sites.
  • Movement of processing equipment and laboratories on job sites.
  • Low mileage operation on road surfaces made of concrete, asphalt, maintained gravel, crushed rock or hard packed dirt.
  • Maximum grades of 12%.
See the Roadranger Warranty Guide, TCWY0900, for complete application descriptions.

Specs, Options & Provisions

Model Sales Sht. TRSLXXXX Integral Oil Pump Dipstick External
Oil-to-Water
Cooler1
External Oil Filter1 Oil Cap. Pints [ltr] Length Inches [mm] Weight Lbs. [kg] PTO Speed (% of Engine)
AutoShift 18 Speed
RTLO-14918A-AS3 0285 STD       28 [13] 33.1 [841] 738 [335] 79
RTLO-16918A-AS3 STD      
RTLO-18918A-AS3 STD      
RTLO-20918A-AS3 STD     STD
RTLO-22918A-AS3 STD     STD
Note: AutoShift requires appropriate, and Eaton certified, electronic engine. Consult engine OEM for availability.
Note 1: Oil pump required.

Ratios & Steps

Model lb-ft Max TQ [Nm] Overall Reverse     L % 1 % 2 % 3 % 4 % 5 % 6 % 7 % 8
AutoShift 18 Speed LL H
RTLO-14918A-AS3 1450 [1966] 16.7 11.17

------

13.09
2.99

------

3.50
H

------

L
17%
Splitter
10.40

------

12.19
22 7.26

------

8.51
20 5.16

------

6.05
18 3.74

------

4.38
17 2.73

------

3.20
20 1.94

------

2.28
20 1.38

------

1.62
18 1.00

------

1.17
17 .73

------

.86
RTLO-16918A-AS3 1650 [2237]
RTLO-18918A-AS3 1850 [2508]
RTLO-20918A-AS3 2050 [2779]
RTLO-22918A-AS3 2250 [3051]

SHADED AREAS INDICATE AVAILABILITY.