Heavy- and Medium-Duty Steer Axle

Spicer® Integral Arm Steer Axles

Nominal Load Rating lbs. [kg] Model Beam Width** (KPI)
in. [mm]
Beam Drop in [mm] LMSTM Hub
Option
Unitized
Hub
Spindle
Option
Tire
Pressure
Management
(optional)
Bearing
Cone
Inner /
Outer*
3.5 [89] 3.74 [95] 5.0 [127]
10,000 [4,536] E-1002I 69.0 [1753]             HM212049/
3782
E-1002W 71.0 [1803]            
71.5 [1816]            
12,000 [5,443] E-1202I 69.0 [1753]            
E-1202W 71.0 [1803]            
71.5 [1816]            
13,200 [5,987] E-1322I 69.0 [1753]            
E-1322W 71.0 [1803]            
71.5 [1816]            
14,600 [6,622] E-1462I 69.0 [1753]            
E-1462W 71.0 [1803]            
71.5 [1816]            

OutrunnerTM Seal Number with Standard Outside Diameter: 128847 and Optional Outside Diameter: 128855
* Standard bearing numbers shown. Does not apply with LMS hub or Unitized Hub Spindle option. **"W" version models provide additional turning angle.
Beam width dimension contingent on vehicle manufacturer.
SHADED AREAS INDICATE AVAILABILITY.

Spicer® Conventional Arm Steer Axles

Nominal Load Rating lbs. [kg] Model Beam Width (KPI)
in. [mm]
Beam Drop in [mm] LMSTM Hub
Option
Unitized
Spindle
Option
Tire
Pressure
Management
(optional)
Bearing
Cone
Inner /
Outer*
3.5 [89] 3.74 [95] 5.0 [127]
6,000 [2,722] D-600N 62.7 [1593]       N/A N/A   45284/
25880
7,000 [3,175] D-700N 62.7 [1593]        
D-700F 71.0 [1803]         JM207049A/
25877
8,000 [3,629] D-800F 71.0 [1803]        
D-800W 72.0 [1829]        
8,500 [3,856] D-850F 71.0 [1803]        
D-850W 72.0 [1829]        
10,000 [4,536] I-100SG 69.0 [1753]         N/A   HM212049A/
3782
I-100W 71.5 [1816]          
12,000 [5,443] I-120SG 69.0 [1753]          
I-120W 71.5 [1816]          
13,000 [5,897] I-130SG 69.0 [1753]          
I-130W 71.5 [1816]          
13,200 [5,987] I-132SG 69.0 [1753]          
14,600 [6,622] I-140SG 69.0 [1753]          
I-140W 71.5 [1816]          
16,000 [7,257] I-160SG 69.0 [1753]       N/A N/A   6461A/
555S
I-160W 71.5 [1816]            
18,000 [8,165] I-180SG 68.5 [1740]        
I-180W 71.0 [1803]        
16,000 [7,257] -
20,000 [9,072]
I-200SG 68.5 [1740]        
I-200W 71.0 [1803]        
D-2000F 68.0 [1727]        
D-2000W 70.66 [1795]      5.24 [133]  
22,000 [9,979] EFA-22T2 Variable 1.5 [38]      
EFA-22T5 Variable     5.1 [130]  
22,800 [10,342] I-220W 71.0 [1803]        
D-2200F 68.0 [1727]        
24,000 [10,886] EFA-24T2 Variable 1.5 [38]      
EFA-24T5 Variable     5.1 [130]  

OutrunnerTM Seal Number for nominal load ratings of 10,000 - 14,600 lbs [4,536 - 6,622 kg] with standard outside diameter: 128847
Optional outside diameter: 128855
Outrunner Seal Number for nominal load ratings of 16,000 - 24,000 lbs [7,257 - 10,886 kg] with standard outside diameter: 129863
OutrunnerTM is a registered trademark of Freudenberg-NOK.
SHADED AREAS INDICATE AVAILABILITY.

Nomenclature