|
Transmission - General Information Heavy-Duty Nomenclature - Automated

Nomenclature - Manual
 Clutch Housing Weights & Availability
|
Model Series
|
SAE NO.1
|
SAE NO.2
|
|
Housing Type
|
Aluminum [kg]
|
Iron [kg]
|
Housing Type
|
Aluminum [kg]
|
Iron [kg]
|
|
RT-6609
|
Standard
|
NA
|
71 lbs. [32]
|
Standard
|
NA
|
62 lbs. [28]
|
|
Nodal
|
NA
|
89 lbs. [40]
|
Nodal
|
NA
|
82 lbs. [37]
|
|
All Other RT & FR-Series*
|
Standard
|
23 lbs. [10]
|
76 lbs. [34]
|
Standard
|
21 lbs. [10]
|
68 lbs. [31]
|
|
Nodal
|
36 lbs. [16]
|
92 lbs. [42]
|
Nodal
|
NA
|
88 lbs. [40]
|
*No SAE NO.2 clutch housing on 13 and 18 speed models or automated 10 speeds rated 1450 lb-ft or above. Note: No cast iron clutch housings on UltraShift 10 and 13 speed models.
Hydraulic Clutch Release Options
|
Model Series
|
SAE NO.1
|
SAE NO.2
|
|
Housing Type
|
Aluminum
|
Iron
|
Housing Type
|
Aluminum
|
Iron
|
|
RT-6609
|
Standard
|
|
|
|
|
Multi-Piece*
|
|
Nodal
|
|
|
|
|
|
|
All Other RT & FR-Series Except for FR with internal oil cooler
|
Standard
|
Integral**
|
|
|
|
Multi-Piece*
|
|
Nodal
|
Multi-Piece*
|
|
|
|
|
|
Nodal Forced Lube
|
Multi-Piece*
|
|
|
|
|
|
Std. Forced Lube
|
Integral**
|
|
|
|
|
*Multi-Piece Hydraulic Clutch Release Design - Aluminum clutch housing weight is 21 lbs [9.52 kg] (without Clutch Release Components) - Aluminum clutch housing weight is 38 lbs [17.23kg] (with Clutch Release Components) - Cast Iron clutch housing weight is 68 lbs [30.8 kg] (without Clutch Release Components) **Integral Hydraulic Clutch Release System (effective 2nd quarter 2007) - Clutch housing weight is 27 lbs [12.24 kg] (without Clutch Release Components) - Clutch housing weight is 34 lbs [15.42 kg] (with Clutch Release Components)
Power Take-Off (PTO) Specifications
|
Model
|
Right Side
|
Left Side*
|
Rear-Mount
|
|
6609
|
6 Bolt, 33 Tooth, 6/8 Pitch
|
8 Bolt, 33 Tooth, 6/8 Pitch
|
NA
|
|
14607 Series
|
6 Bolt, 78 Tooth, 10.1 Pitch
|
8 Bolt, 78 Tooth, 10.1 Pitch
|
NA
|
|
AT-1202
|
(Top Mount) 8 Bolt, 30 Tooth, 5 Pitch
|
6 Bolt, 30 Tooth, 5 Pitch
|
NA
|
|
All Other Models
|
6 Bolt, 45 Tooth, 6/8 Pitch Gear
|
8 Bolt, 47 Tooth, 6/8 Pitch Gear
|
32 Teeth, 0.5 Pitch, 30 Degrees (where available)
|
|
FR w/Integral Oil Cooler
|
Not Available -Interference with cooler
|
8 Bolt, 47 Tooth, 6/8 Pitch Gear
|
32 Teeth, 0.5 Pitch, 30 Degrees (where available)
|
Notes: For PTO torque limits reference TMIB0127. UltraShift 10 Speeds: Inertia brake is installed on 8-bolt PTO opening. A kit is available to move the inertia brake from the 8-bolt opening to the 6-bolt opening. UltraShift 1 Speeds: Inertia brake is installed on 8-bolt PTO opening. Inertia brake cannot be moved to 6-bolt opening. See PTO Information Guide, TRIG2600 for more information. * Some Left Side PTO mounts are located on the bottom of the transmission. End Yoke Lengths
|
Transmission Model Series
|
Yoke Series
|
Yoke Length Speedo to Cross
|
|
RT-6609
|
1610 1710 1760 SPL90/100 SPL170 SPL140
|
5.75 3.62 5.25 3.69 5.65 5.22 5.75 6.00
|
|
T-14607 RT-8 thru 13XXX Design Level 6 and 7
|
1710 1760 1810 SPL170 SPL250 RPL20 RPL25 SPL140
|
4.74 2.74 5.05 5.00 2.74 4.87 5.18 4.65 5.37 5.96
|
|
RT-14 thru 18XXX Design Level 6 and 7
|
1710 1760 1810 SPL170 SPL250 RPL20 RPL25 SPL140
|
5.75 5.97 4.06 6.06 5.85 6.30 5.47 5.47 6.57
|
|
All FR & RT Design Level 2, 4, 9
|
1710 1760 1810 SPL170 SPL250 RPL20 RPL25 SPL140
|
5.63 3.31 5.63 3.31 5.63 3.31 5.60 5.71 5.63 6.26 6.32
|
Fuller® Auxiliary Transmission Specifications
|
Model 2 Speeds
|
Sales Sht. TRSLXXXX
|
Input & Output Max TQ lb-ft [Nm]
|
Overall
|
1
|
%
|
2
|
Midship
|
a Oil Cap Pints [ltr]
|
Length Inches [mm]
|
Weight lbs.[kg]
|
PTO Speed (% of Engine)
|
|
AT-1202*
|
0039
|
17,500 [23,727]
|
2.04
|
2.04
|
104
|
1.00
|
STD
|
11 [5]
|
16.5 [419]
|
353 [160]
|
93
|
|
2A-92
|
9,700 [13,151
|
2.30
|
2.30
|
130
|
1.00
|
STD
|
12 [6]
|
16.2 [411]
|
310 [141]
|
|
* Aux C/S Pump Available
|