Axles


Find and Select

The chart below outlines general information as well as lists approved vocations for axle model families (designated with shaded box). To view specifications and sales information for individual models within each family, click on an axle model in the left-hand (vertical) column. Or, you can learn more about a specific vocation application by selecting from the vocational links at the top of the chart (horizontal row).

This information is intended as a guide only. Please see your Roadranger Representative or OEM dealer salesperson for final specifications. Engine must be certified by Dana Corporation for use with axle. Chart below last updated June, 2006.

Steer Axles

Description

Max GAW
lbs. [kg]

 Linehaul  Heavy Haul  Logging  Mining  Oil Field  Construction  City Delivery  School Bus  Rescue  Refuse  Recreational  Intercity Coach
 

D600 - D-850 

Medium-Duty

8,500
[3,856]

 

 

 

 

 

 

 

 

 

 

 

 

I-100SG - I-140SG

Medium-Duty

14,600
[6,622]

 

 

 

 

 

 

 

 

 

 

 

 

E-1002 - E-1202 

Line Haul

12,000
[5,443]

 

 

 

 

 

 

 

 

 

 

 

 

E1203, E1322, E1462 

Line Haul/
Severe Service

14,600
[6,622]

 

 

 

 

 

 

 

 

 

 

 

 

I-100W - I-220W 

Severe Service/
Wide Track

22,000
[9,979]

 

 

 

 

 

 

 

 

 

 

 

 

D-2000F & D2200F 

Severe Service

22,800
[10,341]

 

 

 

 

 

 

 

 

 

 

 

 

EFA-22T - EFA-24T 

On/Off Highway
Tubular Beam

24,000
[10,886]

 

 

 

 

 

 

 

 

 

 

 

 

Tandem
Drive Axles

Description

Max GAW
lbs. [kg]

 Linehaul  Heavy Haul  Logging  Mining  Oil Field  Construction  City Delivery  School Bus  Rescue  Refuse  Recreational  Intercity Coach

 

DS344

Medium-Duty

34,000
[15,420]

 

 

 

 

 

 

 

 

 

 

 

 

DS404

Highway

40,000
[18,141]

 

 

 

 

 

 

 

 

 

 

 

 

DS405

Vocational

40,000
[18,141]

 

 

 

 

 

 

 

 

 

 

 

 

DST40

Torsionally
Tuned-40

40,000
[18,141]

 

 

 

 

 

 

 

 

 

 

 

 

DST41

Torsionally
Tuned-40

40,000
[18,141]

 

 

 

 

 

 

 

 

 

 

 

 

DSH40

High
Performance-40

40,000
[18,141]

 

 

 

 

 

 

 

 

 

 

 

 

DSH44

High
Performance-44

44,000
[19,995]

 

 

 

 

 

 

 

 

 

 

 

 

D40-170

Super 40

40,000
[18,141]

 

 

 

 

 

 

 

 

 

 

 

 

D46-170

D170 Series

46,000
[20,862]

 

 

 

 

 

 

 

 

 

 

 

 

D50-170

D170 Series

50,000
[22,676]

 

 

 

 

 

 

 

 

 

 

 

 

D52-190

D190 Series

52,000
[23,583]

 

 

 

 

 

 

 

 

 

 

 

 

D60-190

D190 Series

60,000
[27,211]

 

 

 

 

 

 

 

 

 

 

 

 

Dual Range

DT463-P

Two-Speed

46,000
[20,862]

 

 

 

 

 

 

 

 

 

 

 

 

DT521-P

Two-Speed

52,000
[23,583]

 

 

 

 

 

 

 

 

 

 

 

 

Double Reduction

D46-590P

Helical

46,000
[20,862]

 

 

 

 

 

 

 

 

 

 

 

 

D52-590P

Helical

52,000
[23,583]

 

 

 

 

 

 

 

 

 

 

 

 

D60-590P

Helical

60,000
[27,272]

 

 

 

 

 

 

 

 

 

 

 

 

D70-590P

Helical

70,000
[31,818]

 

 

 

 

 

 

 

 

 

 

 

 

Tridem

T69-170HP 

Heavy-Duty

69,000
[31,364]

 

 

 

 

 

 

 

 

 

 

 

 

T78-190P 

Heavy-Duty

78,000
[35,455]

 

 

 

 

 

 

 

 

 

 

 

 

T78-590P

Heavy-Duty

78,000
[35,455]

 

 

 

 

 

 

 

 

 

 

 

 

Single
Drive Axles

Description

Max GAW
lbs. [kg]

 Linehaul  Heavy Haul  Logging  Mining  Oil Field  Construction  City Delivery  School Bus  Rescue  Refuse  Recreational  Intercity Coach
 

S14-110

Medium-Duty

13,500
[6,123]

 

 

 

 

 

 

 

 

 

 

 

 

S16-130

Medium-Duty

16,500
[7,500]

 

 

 

 

 

 

 

 

 

 

 

 

17060S

Medium-Duty

17,000
[7,727]

 

 

 

 

 

 

 

 

 

 

 

 

19060S

Medium-Duty

19,000
[8,617]

 

 

 

 

 

 

 

 

 

 

 

 

21060S

Medium-Duty

21,000
[9,524]

 

 

 

 

 

 

 

 

 

 

 

 

22060S

Medium-Duty

22,000
[9,977]

 

 

 

 

 

 

 

 

 

 

 

 

S21-170

Heavy-Duty

21,000
[9,524]

 

 

 

 

 

 

 

 

 

 

 

 

S23-170

Heavy-Duty

23,000
[10,431]

 

 

 

 

 

 

 

 

 

 

 

 

S23-190

Heavy-Duty

23,000
[10,431]

 

 

 

 

 

 

 

 

 

 

 

 

S25-170

Heavy-Duty

25,000
[11,338]

 

 

 

 

 

 

 

 

 

 

 

 

S26-190

Heavy-Duty

26,000
[11,791]

 

 

 

 

 

 

 

 

 

 

 

 

S30-190

Heavy-Duty

30,000
[13,605]

 

 

 

 

 

 

 

 

 

 

 

 

Two-Speed

19060T

Medium-Duty

19,000
[8,617]

 

 

 

 

 

 

 

 

 

 

 

 

21060T

Medium-Duty

21,000
[9,524]

 

 

 

 

 

 

 

 

 

 

 

 

22060T

Medium-Duty

22,000
[9,979]

 

 

 

 

 

 

 

 

 

 

 

 

23082T

Heavy-Duty

23,000
[10,431]

 

 

 

 

 

 

 

 

 

 

 

 


26082T

Heavy-Duty

26,000
[11,791]

 

 

 

 

 

 

 

 

 

 

 

 

Double Reduction

S23-590 

Heavy-Duty

23,000
[10,431]

 

 

 

 

 

 

 

 

 

 

 

 

S26-590 

Heavy-Duty

26,000
[11,791]

 

 

 

 

 

 

 

 

 

 

 

 

S30-590 

Heavy-Duty

30,000
[13,605]

 

 

 

 

 

 

 

 

 

 

 

 

S35-590 

Heavy-Duty

35,000
[15,873]

 

 

 

 

 

 

 

 

 

 

 

 

Product Specifications Guide
Axle Table of Contents