High Reduction Transmissions For Special-Purpose Low-Speed Applications. Ideal for concrete or asphalt spreading operations.
Features
- 35.71 to 1 overall ratio coverage maintains pouring speeds even with reduced RPM engines.
- Improved performance in delivery speed range due to better ratios.
- Superior loaded performance with three more usable ratios versus 8-speeds.
- Improved output seal system increases seal life and eliminates potential for seal damage during yoke service.
- Driver-friendly operation with repeat shift pattern and convenient ratio steps.
- Quieter operation and increased durability due to helical gears in auxiliary section.
- High capacity tapered roller bearings on the auxiliary countershafts for increased bearing life.
- Proven heavy-duty synchronizer technology offers easy range shifting and long life.