ULTRASHIFT HV

The UltraShift HV Delivers up to 19% Better Fuel Economy* and Lower Operating Costs vs. a Conventional Automatic

Depending on your application, the UltraShift HV could save you up to $2,222 per truck, per year. With no scheduled maintenance for 500,000 miles, and up to 19% better fuel economy* vs. a conventional automatic, it’s clear that UltraShift is “automatically the best.”

How much can you save?
* Results are based upon tests conducted by an independent firm in accordance with SAE J1526 “Joint TMC/SAE Fuel Consumption In-Service Test Procedure, Type III.” Assumes 30,000 miles per year in an urban setting, with fuel priced at $4.00 / gallon. Service and maintenance costs include 5 year predicted average clutch life and associated cost of parts and labor. Your results may vary.

Look What Satisfied Fuller UltraShift HV Customers Are Saying...
Read Their Reviews

Fuel Efficient From The Start

A conventional automatic wastes fuel until “lock-up” occurs at approximately 24 mph [39 kph]. UltraShift HV delivers fuel efficiency from the start at approximately 3 mph [5 kph], and up.

Safety & Flexibility

"Hill-Assist" feature automatically minimizes rollback and roll-forward on grades from 3% to 10% while the operator makes the transition from the brake pedal to the accelerator.

The UltraShift HV is equipped with a standard PTO opening at no additional cost. This can mean extra money for the customer and greater application flexibility for the dealer.

Park Pawl Models Now Available

When the shift selector is placed in the Park position, the parking pawl engages – locking the transmission mainshaft in place. This ensures that the transmission, and thus the vehicle driven wheels will not turn.

 

CRITICAL RESOURCES

Specifications Guide

Loading Please wait..