|
|
|
ULTRASHIFT LEP
The UltraShift LEP transmission uses optimized shift calibrations tailored to each engine’s unique fuel map, keeping RPM's low while maintaining driveability in virtually any terrain.
- The shift calibration software is optimized and unique for each individual heavy-duty commercial engine.
- Computer-controlled shifting provides a balance between efficiency and driveability for:
- Low-speed maneuverability
- Excellent launch quality with gathered ratios in hi-range for optimum control of engine torque and speed.
- Automation provides the driver with greater comfort, increasing satisfaction. Fully automatic operation (no clutch pedal) eliminates manual shifting for increased safety.
- Specifically suited for on-highway applications offering torque capacity up to 1650 lb-ft, and up to 1,750 lb-ft in top two gears with “M” multitorque option (in the top four gears with a Caterpillar C13 & C15).
- Designed for linehaul operations up to 80,000 lb. [36,287 kg] GCW at cruise speeds up to 65 mph [105 kph].
Driver is still in control
- "Manual" mode allows the driver to initiate and control shifts for flexibility during changing conditions or hold a gear as appropriate.
- "Low" mode boosts the rpm point at which downshifts occur to maximize engine braking.
Designed and built for reliability and easy service
- Electronic shift protection feature helps reduce the potential for drivetrain abuse…continuous electronic monitoring provides for quick, accurate diagnosis and repair.
- Modular components allow for easy service and replacement…often without removing the transmission.
- Automated clutch uses proven heavy-duty 15-1/2” two-plate design with an industry standard ceramic facing material for long service life.
- More than 6,000 factory-trained technicians at 2,000-plus dealer locations to support all Fuller automated products.
|
|
 Loading Please wait..
|