ULTRASHIFT LHP

Superior low-end and high-end performance for varying conditions

Ideally suited for on-highway fleets requiring superior low-end and high-end performance to handle varying terrain conditions, the UltraShift LHP (linehaul performance) can carry loads up to 110,000 lbs. GCW.

Exceptional performance / reliability

  • Best low-speed and reverse maneuverability of any automated transmission in North America.
  • Excellent launch quality
    • Gathered ratios in the top and bottom gears
    • Kick downshift feature, shiftability on grades and skip-shifting when appropriate.
  • Specifically suited for on-highway applications offering torque capacity up to 1650 lb-ft, and up to 1,750 lb-ft in top two gears with “M” multitorque option (in the top four gears with Caterpillar C13 & C15).

Driver still in control

  • Manual gear-hold, start-up gear selection and upshift / downshift control.
  • "Manual" mode holds current gear and allows driver-selected shifts.
  • "Low" mode downshifts early for maximum engine braking, and can be used in any gear to maximize engine RPM.
 

CRITICAL RESOURCES

Specifications Guide

Loading Please wait..