The chart below outlines general information as well as lists approved vocations for transmission model families (designated with shaded box). To view specifications and sales information for individual models within each family, click on a transmission model family in the left-hand (vertical) column. Or, you can learn more about a specific vocation application by selecting from the vocational links at the top of the chart (horizontal row).
This information is intended as a guide only. Please see your Roadranger Representative or OEM dealer salesperson for final specifications. Engine must be certified by Eaton Corporation for use with transmission. Chart below last updated July, 2007.
1. Construction approval for C Ratio Only.
2. Multi-torque versions allow 100 lb-ft above rated transmission torque in the top 2 gears only (in the top four gears with a Caterpillar C13 & C15).
3. Allowed 100 lb ft above rated transmission torque in the top 2 gears only.
4. Greater than 140,000 lbs. GCW.
5. Multi-torque versions allow 100 lb-ft above rated transmission torque in the top 2 gears only (in the top three gears with a Caterpillar C13 & C15).
*A = Automated; M=Manual
Specifications Guide
Transmissions