SUPER 13

Versatility and low shift effort in a premium Fuller transmission

This innovative, patented design features a simple mainshaft which is not splined to the auxiliary gear. This unique design eliminates the added mass, drag and inertia of the entire auxiliary section.

During upshifts, where both the lever and splitter button are moved together, the low-inertia mainshaft is quickly brought to synchronous resulting in fast, easy shifts.

In addition, the Low-Inertia Super 13 offers:

  • “Super 13” features patented low inertia design concept that makes shifting smoother, faster, and easier than ever before.
  • Ratio flexibility with 16.9 to 1 overall reduction.
  • Simplified shifting with preselect on all button shifts.
  • Faster, smoother range and splitter shifts and improved cold weather performance due to design improvements.
  • Exclusive output seal design improves seal life and eliminates potential for seal damage during yoke removal.
  • On selected models an optimized lubrication system provides increased cooling and lubrication for more difficult, harder working applications.
  • Quieter operation and increased durability with helical gears in auxiliary section.
  • 0.73 and 0.86 overdrives for optimum cruise RPMs.
 

CRITICAL RESOURCES

Specifications Guide

Loading Please wait..