Training Aids
Training aids are available for purchase by schools and instructors through the Roadranger Store. Training aids include standardized lab units for transmission, axle and clutch tutorials. In addition to standard functional and core units, models for most other systems can be ordered.

  • Functional units have been repaired, spun on a dyno test stand and checked to be fully functional. In addition, they are cleaned, painted and tagged for training use only.
  • Core units have some minor internal damage from field use, which may include damaged synchronizers or gears. Core units are especially good for assembly and disassembly training because they are true field failures.

For pricing or to order, please go to the Roadranger Store by clicking the item number of the training aid below.

Automated Transmission Training Unit

Item Number
RRTA-AUTO

These transmissions are completely functional. They have been cleaned, painted and the air system and electronics have been checked. Ready for teardown and  rebuild. Note: These training aids are tagged and should only be used for training purposes. The internal gearing and bearings are functional, but the units are not intended for road use.

 
Mechanical Transmission Training Unit

Item Number
Performance 13/18:RRTA-PERF
Fleet 10: RRTA-FRFL
RT 9/10: RRTA-RTFL
MD 5/6: RRTA-MED

These transmissions are completely functional. They have been cleaned, painted and the air system have been checked. Ready for teardown and  rebuild. Note: These training aids are tagged and should only be used for training purposes. The internal gearing and bearings are functional, but the units are not intended for road use.

 

Generation 3 Simulator Training Unit

Item Number
RRTA-GEN 3

This simulator is ideal for the classroom setting. It can be used to demonstrate system electronics, diagnostics, troubleshooting, and system downloads.

 
 
Brake Stand Training Unit

Item Number
RRTA-BRAK

The brake stand is ideally suited for the classroom or lab setting. The stand is equipped with a trailer axle drum brake module, steer brake module disc and drum, and a drive axle drum brake module. The stand is made of aluminum and is completely mobile. A hard crank hoist is installed for lifting the heavier components.

 
 
Driveline Angle Analyzer Training Unit

Item Number
RRTA-DAS

The driveline angle analyzer is ideal for the classroom setting. The size and weight (made of billet aluminum) are perfect for table top demonstrations. The chassis driveline is completely adjustable - allowing for unlimited angularity scenarios.

 
 
Drive Axle Training Unit*

Item Number
DS404 Forward: RRTA-DSAXL
RS404 Rear: RRTA-RSAXL

The drive axle training units have been cleaned and painted and are ready for tear-down and rebuild. Note: These training aids are tagged and should only be used for training purposes. The internal gearing and bearing are functional, but the units are not intended for road use

* Axle stand not included

 
 
Clutch Training Unit

Item Number
Solo: RRTA-CLUT
Easy Pedal: RRTA-EASY
DM: RRTA-DM

New clutch in a box for training only.

 


For information on availability, contact Scott Campbell at (269) 342-3654.