Data Centres
At Eaton, we know that your data centre is the backbone of your business. This is why we offer innovative, mission critical solutions that obtain higher availability systems, improve efficiency and offer flexible, scalable solutions that meet the specific needs of your business. Eaton also provides solutions to protect your equipment from hazards and outages that can cause million-dollar losses.
Eaton data centre solutions include Eaton UPS products, enclosures, power distribution, advanced power management and reliability techniques, and world-class services.
Eaton data centre solutions include Eaton UPS products, enclosures, power distribution, advanced power management and reliability techniques, and world-class services.
Reliability- Eaton provides reliable distribution equipment, DC network power systems and uninterruptible power supplies (UPSs) to ensure a steady flow of high-quality power—because an outage of just a few seconds can mean catastrophe in a data centre.
- When setting up a data centre, Eaton will also help you put a disaster recovery program in place to deal with any unexpected emergencies, safeguarding your data and network so your business can continue operations without missing a beat.
Efficiency- Eaton’s three-phase, high-efficiency UPS products provide maximum savings through unrivaled power performance in efficiency, input current harmonic distortion (THD) and power factor. The innovative, transformerless design reduces consumed raw materials and lowers freight costs with a substantially smaller footprint.
- With Eaton’s Power Xpert server solution, you can understand your energy usage patterns, identify energy hogs and realize energy savings.
Safety- Safety is important, for not only data and equipment, but also for workers. Eaton engineers provide diagnostic arc flash studies, retrofit programs and employee training to assess guidelines, reduce fault current and duration, place people away from faults and prevent faults through predictive diagnostic tools and monitoring equipment.
| Power Distribution | |
![]() |
Power distribution products provide the backbone of an electrical system. Eaton has developed industry-leading solutions in medium and low voltage power distribution to ensure a reliable, safe and efficient supply of power to critical data centre applications. |
|
IEC metal-enclosed single busduct, solid- and air-insulated, vacuum medium voltage switchgear up to 24 kV. Compact metal-enclosed single busduct, solid- and air-insulated switchgear with fixed vacuum interrupters, up to 24 kV, 2000 A. Metal-enclosed, epoxy resin insulated switchgear with fixed vacuum circuit-breakers or load-break switches, up to 24 kV, 630 A. Withdrawable switchgear for distribution and motor control in form 3b and 4b, up to 480 V, 4000 A. Eaton busduct provides flexible power distribution solutions for a variety of applications where change and adaptation are important. |
|
| Power Quality | |
![]() |
Eaton’s power quality solutions provide clean, reliable and energy-efficient power to critical applications, giving you continuous uptime to keep your business running without interruption. |
|
Eaton UPS for clean, uninterrupted power and scalable battery runtimes for large data centres, facilities, electrical engineering infrastructure and other critical IT applications. Enclosure based Power Distribution Units designed specifically for data centre environment. Eaton ePDUs provide reliable, consistent power distribution and allow you to measure, monitor and manage your energy consumption down to individual server level. Eaton has a DC power solution for every telecommunications network power application - from private enterprise to all levels and applications of carrier networks. Eaton's versatile enclosures and accessories are designed for a variety of applications including data centres, wiring closets, office environments and warehouse spaces. Eaton’s complete line of surge suppression products protects your equipment from power surges. |
|
| Power Monitoring | |
![]() |
Eaton’s monitoring software offerings help you monitor critical components in your power system and your facilities, including Eaton and non-Eaton equipment. |
|
Eaton’s Power Xpert Architecture allows you to see power system information in real time. This secure, high-speed, Internet-based technology gathers information across your power system so that IT and facilities managers can see what’s happening and make informed decisions. For medium and large data centres, Eaton offers Foreseer Services, which connect a vast array of devices, giving them the ability to communicate with each other, regardless of make or model. System-level management of the data centre’s power infrastructure, providing access to critical information from any location via a web browser. These Web-based power quality meters with built-in Web servers help you monitor branch circuits and other applications through an easy-to-use Web interface. Monitor and manage multiple power environments with virtualized and compatible Intelligent Power software. |
|
Your data centre works around the clock, and so do we. Eaton’s experienced data centre specialists help you better design, build and maintain data centre power management infrastructure.
Design
We offer a full portfolio of design services, from consulting, design, and engineering, to safety studies, energy management audits, and power quality and reliability audits.
Build
Our specialists can manage a construction project from start to finish, upgrade equipment, or modernise your power system. With our project management services, you'll have a single point of accountability - with smaller risk of project delays and failures. The result will be a safer, more reliable, and cost-efficient power system.
Support
With optimal maintenance and support, your business will have more reliable, higher quality, more cost-effective power. Our support services help businesses make the most of their existing electrical equipment by optimising performance and extending the life of existing facilities. We provide the maintenance, spare parts, and service needed to get the best performance from your power system.
Service offering can vary from country to country. Please contact your nearest Eaton sales offices in order to receive additional information about local service offering.
Design
We offer a full portfolio of design services, from consulting, design, and engineering, to safety studies, energy management audits, and power quality and reliability audits.
- Professional Consulting Services
- Design and Engineering Services
- PowerChain Management Audits
Build
Our specialists can manage a construction project from start to finish, upgrade equipment, or modernise your power system. With our project management services, you'll have a single point of accountability - with smaller risk of project delays and failures. The result will be a safer, more reliable, and cost-efficient power system.
- Project Management
- Turnkey Project Implementation
Support
With optimal maintenance and support, your business will have more reliable, higher quality, more cost-effective power. Our support services help businesses make the most of their existing electrical equipment by optimising performance and extending the life of existing facilities. We provide the maintenance, spare parts, and service needed to get the best performance from your power system.
- Equipment Start-Up and Commissioning
- Maintenance and Support Services
- Operational and Maintenance Training
- Remote Monitoring Services
- Enterprise Monitoring Projects (Foreseer)
- Field Service and Aftermarket Services
- Emergency Services
Service offering can vary from country to country. Please contact your nearest Eaton sales offices in order to receive additional information about local service offering.
Loading Content..Please wait!