Easy500/700/800 Intelligent Relay (incl software)
Three families make up the Easy Intelligent Relay product line: Easy500, Easy700 and Easy800. They offer more than 35 styles that support from 12 I/O up to a network of up to 320 I/O points providing the ideal solution for lighting, energy management, industrial control, irrigation, pump control, HVAC and home automation. Once easyRelay products are installed, changes are easily accomplished through front panel programming, eliminating the need to change wiring and minimizing downtime.
Easy500 - for small-scale applications with up to 12 I/Os
Easy700 - for solving medium-sized control tasks up to 40 I/Os
Easy800 - ideal for large open-loop and closed-loop control tasks with up to 328 I/Os
- 1:1 electronic circuit diagram entry
- Circuit diagram entry directly on the device possible
- 128 rungs with 3 contacts each and 1 coil in series
- Functions such as multi-function timing relays, impulse relays, counters, analog value comparators, week and year time switches, value entry, value display …
- Connection possible to Ethernet (programming and OPC functionality)
Easy700 - for solving medium-sized control tasks up to 40 I/Os
- Full functional range of an Easy500
- 128 rungs with 3 contacts each and 1 coil in series
- Local and remote expansion possible for flexibility in the application
- Connection possible to standard bus systems (PROFIBUS, CANopen, DeviceNet, Asi) and Ethernet (programming and OPC functionality)
Easy800 - ideal for large open-loop and closed-loop control tasks with up to 328 I/Os
- Full functional range of an Easy700
- A host of additional functions such as PID controller, maths functions, pulse width modulation, value scaling, high-speed counters (5 kHz),…
- 256 rungs with 4 contacts each and 1 coil in series
- Digital and analog expandability
- Integrated communication via easyNet possible (up to 8 stations – up to 1000 m)
- Connection possible to standard bus systems (PROFIBUS, CANopen, DeviceNet, Asi) and Ethernet (programming and OPC functionality)
Loading Content..Please wait!
easySoft operating and programming software
easySoft-Basic supports:
easySoft-Pro supports:
The following display options are available for viewing, editing and printing the program:
The integrated offline simulation tool enables users to check the correct functioning of the circuit diagram before commissioning and without a connected device. Online states can of course also be viewed in the program. Comments and names for contacts, coils and function blocks allow you to create a clear structure. A cover sheet with a customized company logo and freely definable title fields, as well as the cross-reference list with comments provide a clear and complete documentation of your application from the program printout.
easySoft is available in 13 languages and can be installed under Windows 2000 SP4, Windows XP SP1, Windows Vista (32 bit) and Windows 7 (32 bit).
Demo version of easySoft-Pro available as a free-of-charge download:
easySoft-Pro V6.81 (EXE, 94 MB)
Programming examples for every function block:
Easy500 (ZIP, 3.2 MB)
Easy700 (ZIP, 3.3 MB)
Easy800 (ZIP, 22 MB)
Application examples:
EasyRelay (ZIP, 15.6 MB)
easySoft-Basic supports:
- Easy400/500
- Easy600/700
easySoft-Pro supports:
- Easy400/500
- Easy600/700
- Easy800 und MFD-Titan
The following display options are available for viewing, editing and printing the program:
- Compliant to IEC with contact and coil schematic symbols, international standard
- With easy circuit diagram, 1:1 in the representation as on the easy display
- Compliant to ANSI the American standard
The integrated offline simulation tool enables users to check the correct functioning of the circuit diagram before commissioning and without a connected device. Online states can of course also be viewed in the program. Comments and names for contacts, coils and function blocks allow you to create a clear structure. A cover sheet with a customized company logo and freely definable title fields, as well as the cross-reference list with comments provide a clear and complete documentation of your application from the program printout.
easySoft is available in 13 languages and can be installed under Windows 2000 SP4, Windows XP SP1, Windows Vista (32 bit) and Windows 7 (32 bit).
Demo version of easySoft-Pro available as a free-of-charge download:
easySoft-Pro V6.81 (EXE, 94 MB)
Programming examples for every function block:
Easy500 (ZIP, 3.2 MB)
Easy700 (ZIP, 3.3 MB)
Easy800 (ZIP, 22 MB)
Application examples:
EasyRelay (ZIP, 15.6 MB)