Easy Safety Relays
The safety of personnel and machinery must be ensured throughout the entire life cycle of a machine or plant. This personnel protection normally involves the use of safety-related components such as position switches, light curtains, two-hand controls, emergency-stop buttons etc. The safety-related information is monitored and evaluated by the Eaton’s safety control relays which meet the highest safety requirements.
ESR5
Eaton’s ESR5 safety relays provide optimal safety and a high degree of reliability for plant machinery.
EasySafety ES4P
EasySafety ES4P not only integrates safety but also standard functions in a single all-in-one device.