Eaton Logic Controllers
Designed using the latest technology, the Eaton Logic Controllers (ELCs) are small and feature-rich. An abundance of module options allow users to specify their ELC solution so that it is "just right," satisfying requirements and saving space, time and money.
The ELC Modular Controllers are less than half the size of most programmable logic controllers. ELC Digital I/O Expansion modules provide the correct amount and type of I/O for application solutions. Choose 4, 8 or 16 I/O with different combinations of AC and DC input and Relay and Transistor output. Any number of expansion modules can be added to an ELC controller to create up to 256 I/O. Specialty modules like Analog in, Analog out, and Platinum Temperature are also available.
The ELC Modular Controllers are less than half the size of most programmable logic controllers. ELC Digital I/O Expansion modules provide the correct amount and type of I/O for application solutions. Choose 4, 8 or 16 I/O with different combinations of AC and DC input and Relay and Transistor output. Any number of expansion modules can be added to an ELC controller to create up to 256 I/O. Specialty modules like Analog in, Analog out, and Platinum Temperature are also available.
- Compact size means smaller control cabinets and panels, reducing costs and saving space.
- DIN-rail lets you add as many modules as desired. Just snap on, and slide into place; all connections are done automatically.
- Select a model with LED display for user-assigned process monitoring, error messages, alarms, display counts and more.
- Ability to communicate easily with other Eaton devices eliminates the need for additional interface devices.
- Easily programmed using the ELCSoft software that runs on your PC or by using the handheld programmer accessory. These tools can also be used to easily upload, download and transfer programs.
Loading Content..Please wait!
ELCSoft programming software configures all Eaton Logic Control (ELC) controllers. With ELCSoft, applications can be created, edited and monitored. Move programs from one controller to another with ease. Program in ladder, sequential function chart or instruction language. It is the single program to develop ELC controller applications. ELCSoft is also used to configure the DeviceNet master and Modbus TCP Ethernet modules.
Features and Benefits
Features and Benefits
- Software wizards simplify the programming process.
- Make online changes, monitor and remote control the run/stop operation for ease of operation.
- Program on your PC and download to the ELC through a serial cable or over Ethernet.