PanelMate ePro PS
Eaton’s PanelMate ePro PS is a series of high performance operator interface products. Models are available with 8, 10, 12 and 15-inch color TFT touchscreen displays or as a Blind Node with no display. Features integrated Ethernet and serial communications, built-in OPC servers, UL, cUL, CSA, Class I Div 2 and CE certifications and USB, PCMCIA and removable CompactFlash interfaces. The PanelMate ePro PS is now also RoHS compliant.
- Similar in control and operation across the full line of products so operators can move easily from one machine to another.
- Industrial grade for increased reliability in harsh environments.
- Upgrade to PanelMate products with software tools that convert your existing application, saving development time and money.
- Multilanguage support makes it easy to present operator displays in multiple languages.
- Both Canvas and Visual Designer models available.
- The PS Classic series includes all of the features of the standard PS models with the addition of support for the PanelMate Power Pro Runtime and three application kits – Headline Manager, Document Viewer and Recipe Manager.
- The PS Outdoor series includes all of the features of the standard PS with built-in anti-glare, anti-reflective and anti-UV coatings that make the unit suitable for use in direct sunlight and harsh outdoor applications.
- Enterprise Edition models offer third party software support as well as increased RAM and user memory.
Visual Designer is Eaton’s cutting-edge software development package optimized for OEMs and used with the XV and XP operator interface families, industrial PC, and the PanelMate ePro PS.
Canvas software is used for configuring industrial PCs and the PanelMate ePro PS family of products.
For details of Eaton’s operator interface software, please contact your nearest Eaton office.
Canvas software is used for configuring industrial PCs and the PanelMate ePro PS family of products.
For details of Eaton’s operator interface software, please contact your nearest Eaton office.
Loading Content..Please wait!