Global Series Inductive Proximity Sensor two column

Global Series Inductive Proximity Sensors

The Cutler-Hammer® Global Proximity Sensor Family was created by Eaton's electrical business with the high volume OEM in mind. It has been optimized to include only those functions necessary for basic, reliable sensing. Our DC units are short circuit protected and will sense up to 2,000 operations per second. Plus, all sensors include a bright LED indicator to show output status. The Global Proximity is available in AC or DC, 2-wire or 3-wire, and NPN or PNP. You can even choose between cable wiring or quick-disconnect connectors. For power handling, our DC units feature a 100 mA load current rating and AC units are rated up to 200 mA.