10316H Rotating Shaft Limit Switches two column

10316H Rotating Shaft Limit Switches

Eaton 10316H Rotating Shaft Limit Switches are a geared design for use in control circuits of AC or DC motors. Ideal for use in applications such as garage doors, windows, small hoists, etc.
These limit switches are available in general purpose and heavy duty versions. On the general purpose switch, one contact can be independently adjusted to trip in the clockwise direction and the other contact can be independently adjusted to trip in the counter-clockwise direction. On the heavy duty switch, two contacts can be independently adjusted to trip in the clockwise direction and the other two contacts can be independently adjusted to trip in the counter-clockwise direction.