E47 Compact Prewired Limit Switches
Eaton's Culter Hammer Series E47 Compact Prewired Limit Switch is designed to be a versatile, slim device for hard to fit applications where sealing integrity is required. The rugged die cast aluminum alloy housing, cable connection and switch mechanism are encapsulated for protection against extreme temperature (-10° to 70°C), contaminants, moisture, shock and vibration.
- Rugged aluminum alloy die cast housing
- Sealed construction with enclosure ratings of NEMA 4, 6 and 13
- Prewired with a 3-meter, 18 AWG, AWM 2517, 300V cable
- Stackable ridge for ganged operation
Loading Content..Please wait!
- UL Listed
- C-UL Listed
- NEMA 4, 6 and 13
- IEC IP67