E47 Precision Limit Switches
Eaton's Culter Hammer Series E47 Precision Switches provide high accuracy switching at an affordable price. A variety of standard features, such as current capacity, operating force, travel characteristics and actuators, lets you custom fit the switch to your application. The switches are available in their compact basic form, or enclosed in a rugged, metal housing.
- Compact housings are ideal for applications where space is restricted.
- Precision snap-action operators provide accurate repeatability of electrical and mechanical operating characteristics.
- High current capacity (up to 20A) allows for power load switching and motor handling capability.
- Enclosed booted versions shield actuators from debris.
Loading Content..Please wait!
- UL recognizes
- CSA certified
- CE certified
- IEC IP67