E49 Miniature DIN Limit Switches
Eaton's Culter Hammer Series E49 DIN Limit Switch are designed to International standards. Positive opening normally closed contacts, fingerproof wire-ready terminals, double insulated nylon housing, and environmental ratings to NEMA 4, 4X, 6P, 13 - IP65 make E49 the choice in many packaging, material handling, conveying, sorting and counting, positioning and end-of-travel applications.
- Non-metallic housing is ideal for corrosive environments
- Fingerproof terminals and double insulated enclosures protect against accidental shock
- Generous wiring space speeds installation
- Electrically isolated contacts eliminate polarity restrictions for electrical loads
- Positive opening N.C. contacts improve reliability by positively breaking the N.C. contacts during operation, eliminating light welding/sticking conditions
- Modular design allows flexibility to replace operating hea when required
Loading Content..Please wait!
- UL Listed
- CSA Certified
- CE
- IEC 947-5-1
- VDE 0660
- CENELEC - EN50047
- NEMA A300 (AC-15)
- NEMA R300 (DC-13)
- Direct Opening N.C. Contacts
- Double Insulated Enclosure