Limit, Foot & Pull Wire Switches
Eaton provides a comprehensive offering of industrial limit switches to meet a variety of applications. Mechanical limit switches offer high precision due to the fact that physical contact is made with the target.
LS-Titan Position Switches
LS-Titan position switches are quick & easy to install, highly flexible & safe. Rated to IP66, and conform to EN 50047.
LS-Titan Safety Limited Switches
Eaton's LS-Titan Safety Limit Switches offer economic insulated plastic or rugged metal enclosures designed for worldwide applications.
E47 Precision Limit Switches
Eaton's Culter Hammer Series E47 Precision Switches provide high accuracy switching at an affordable price.
E47 Compact Prewired Limit Switches
Eaton's Culter Hammer Series E47 Compact Prewired Limit Switch is designed to be a versatile, slim device for hard to fit applications where sealing integrity is required.
E49 Compact Metal Limit Switches
Eaton's Culter Hammer Series E49 Compact Metal Switch are designed with high mechanical strength for robust environments.
E49 Mini Metal Limit Switches
E49 Mini Metal Limit Switches are the ideal switch for those who need a cost-effective, compact solution, but do not want to sacrifice durability.
E49 Miniature DIN Limit Switches
Eaton's Culter Hammer Series E49 DIN Limit Switch are designed to International standards.
E50 Heavy Duty Modular Limit Switches
E50 Modular Plug-In Limit Switch are the industry standard with versatility of design and high reliability for low maintenance, installation and inventory costs.
10316H Rotating Shaft Limit Switches
Eaton 10316H Rotating Shaft Limit Switches are a geared design for use in control circuits of AC or DC motors.