E58 Harsh Duty Series Photoelectric Sensors
Eaton's E58 Harsh-Duty Series sensors are the world's most rugged and best-sealed photoelectric sensors. Stainless steel, PVDF and tempered glass components are mechanically assembled using Vitron seals to ensure resistance to chemicals and moisture intrusion. These sensors withstand heavy shock and vibration while providing unparalleled optical performance.
E58 Harsh Duty sensors feature unparalleled optical performance. They are ideal for automotive applications where exposure to lubricants, cutting fluids, coolants and glycols is common. For food processing applications, a smooth body version simplifies high-pressure chemical washdowns, and withstands the use of sanitizers, surfactants, and cleaning agents including diluted bases and acids.
E58 Harsh Duty sensors feature unparalleled optical performance. They are ideal for automotive applications where exposure to lubricants, cutting fluids, coolants and glycols is common. For food processing applications, a smooth body version simplifies high-pressure chemical washdowns, and withstands the use of sanitizers, surfactants, and cleaning agents including diluted bases and acids.
- Sensors are available in 18 mm and 30 mm diameters
- Highly refined optics for long sensing ranges and to see through high levels of contamination - unmatched optical performance
- Perfect Prox® technology provides exceptional background rejection and extremely high excess gain
- Resistant to the wide range of chemicals used in the automotive, food processing and forest products industries
- Suitable for high temperature, high pressure washdown (1200 psi)
- Mechanical Viton seals hold up to extreme temperature variations
- Visible sensing beam on all models lets you see where the beam is aimed for quick setup and alignment
- Output status indicator is the brightest available and is visible from any angle and in any lighting condition
- The industry's only background rejection sensors with a 2-wire circuit design
- Models available with both AC and DC operation in a single unit
- 4-wire DC sensors offer dual NPN and PNP outputs
Loading Content..Please wait!
- UL Listed
- C-UL Recognized