NanoView Series Photoelectric Sensors
Eaton's NanoView Series is available in a variety of optical sensing modes, including polarized, diffuse, fixed focus, thru-beam with narrow-beam option and clear object detection. They are housed in ABS enclosures rated IP66 or better, and they feature two top-mounted indicators to clearly communicate power and output status. All models are 10–30 Vdc and carry approvals for global application.
- A Complete Family of Solutions—Models include an 8.2 ft. (2.5 m) polarized reflex, a 13 in. (35 cm) diffuse reflective, a 4 in. (10 cm) fixed-focus diffuse, a 20 ft. (6 m) thru-beam; and a 2.6 ft. (80 cm) clear object detector for sensing plastic bottles, molds, cartons and films
- Small Size—At less than 1.5 inches long and half an inch deep, NanoView can fit into the smallest of spaces
- Fixed Focus Diffuse Models—Perfect for sensing very small targets at a 4-inch focal point. A visible red LED beam makes it easy to set up
- Clear Object Detection Models—Ideal for sensing plastic bottles, molds, cartons, films and glass objects
Loading Content..Please wait!
- UL Listed
- C-UL Listed
- CE Approved