Photoelectric Sensors
Photoelectric sensors feature long sensing ranges because they detect objects using light projected over great distances relative to other types of presence sensors. Eaton provides a full line of robust products for virtually any industrial photoelectric sensing application.
Prism Series Photoelectric Sensors
Eaton's Prism Series is a cost-effective line of miniature photoelectric sensors with twice the optical gain of other sensors in this product class.
OEM Prism Series Photoelectric Sensors
Eaton’s OEM Prism Series Photoelectric Sensors is very similar to our standard cost-effective Prism Series and has been optimized for high volume OEM use.
NanoView Series Photoelectric Sensors
Eaton's NanoView Series is available in a variety of optical sensing modes, including polarized, diffuse, fixed focus, thru-beam with narrow-beam option and clear object detection.
IntelliView Series Photoelectric Sensors
Eaton’s IntelliView Series is a broad family of photoelectric sensor products that encompasses a variety of sensing technologies.
E51 Limit Switch Style Photoelectric Sensors
Eaton's E51 Limit Switch Style Modular Sensors are available in thru-beam, reflex, polarized reflex, diffuse reflective and fiber optic sensing modes to solve a wide variety of sensing applications.
E58 Harsh Duty Series Photoelectric Sensors
Eaton's E58 Harsh-Duty Series sensors are the world's most rugged and best-sealed photoelectric sensors.
SM Series Photoelectric Sensors
These easy-to-mount sensors feature TargetLock, which simplifies setup and visually confirms the sensor is positioned to operate with high reliability.
Comet Series Photoelectric Sensors
Eaton's Comet Series Photoelectric Sensors is a complete line of high performance, 18 mm tubular sensors with a variety of models and modes to solve virtually any sensing problem.
E67 Series Long Range Perfect Prox Photoelectric Sensors
Eaton's E67 Long-Range Perfect Prox Series Sensors are the highest-performing long-range sensors available with background rejection.