1000V Vacuum Contactors - V201
Eaton’s Westinghouse Series V201 Vacuum Contactors are known for quality & proven performance. They are ideally suited for heavy-duty applications in harsh environments. These contactors are most commonly used for mining applications.
- Rated for up to 1500V
- Small physical size
- Long life
- Reduced maintenance
- No atmospheric contamination of the contacts
- No noise, no arc flash
- Derating is not required at higher voltages
- Mounting in any position
Loading Content..Please wait!