Motor Protective Circuit Breakers PKE/PKZ
Machinery and installation downtimes should be kept as short as possible. The PKZ fuseless motor-protective circuit-breakers combine short-circuit and overload protection in one device, allowing fast restart readiness. The PKE line of motor-protective circuit breakers with electronic wide-range overload protection provides highest level of flexibility featuring a compact and modular design with plug-in control unit for motor currents up to 65A, which makes it an interesting alternative to the bimetal solution and complement the PKZ family. PKZM01, PKZM0, PKZM4 and PKE have the same accessories, and can be combined easily with DILM contactors and DS7 soft starters.
PKZM01 (up to 16) motor-protective circuit-breaker with pushbuttons
- Motor-protective circuit-breaker in housing for protection types IP40 and IP65
- Integrated EMERGENCY STOP and EMERGENCY OFF pushbuttons reduce wiring.
- Short-circuit proof up to at least 50 kA for easy engineering
- Trip-indicating auxiliary contact enables remote diagnosis
- High safety through application as main switch or repair and maintenance switch
- ATEX approval for protection of EEx e motors up to 65 A
- High flexibility through plug-in trip block
- Wide current setting ranges enable only five trip blocks up to 65 A
- Precise and extremely long-term stable characteristic curves
- Individual supply through integrated current converter
- ATEX approval for protection of EEx e motors up to 65 A
- Adjustable tripping classes
- Advanced control unit including a communication interface for SmartWire-DT
- High string circuit-breaker flexibility due to wide current setting range
- Enclosed switch disconnector for external mounting (IP65)
- Remote shutdown through optional secondary voltage and shunt trip
- Voltage up to 1000 V DC
- TüV certified
Loading Content..Please wait!