Overload Relays
Eaton offers a wide range of overload relays to provide full motor protection. The overload relay types include fixed bi-metallic, interchangeable heater bimetallic, and electronic. Flexible mounting ensures that they can be installed on a contactor, panel, or separate enclosure.
Bimetal relays - Z overload relays up to 630 A
- Protection with phase loss and overload
- Auxiliary contacts switch off the motor protection and signal the fault
- Suitable for protection of EEx e-motors
- Optimized for the xStart concept
- The overload relay Z can be mounted directly on contactor DIL M up to 250 A
- Separate mounting of the relay possible
ZEB electronic overload relays up to 1500 A 

- Solution for enhanced motor protection
- Self-supplying electronics avoids need for connection of an external supply voltage
- Reduced number of variants reduces inventory costs and simplifies selection and engineering
- Adjustable tripping classes for optimum protection at varying starting conditions
- Can be mounted directly on contactor DILM results in space savings in the control panel
- Automatic / manual release for fast process restart for enhanced availability
- Adjustable single-phasing sensitivity for symmetric and asymmetric loads
- Device LED for visual overload early warning
- Integrated earth-fault current detection
EMT6 thermistor overload relays 
- Protects machines against overtemperatures during severe starting duty, braking duty, undervotage and overvoltage, and high operating frequency
- Temperature monitored directly on the motor winding
- Signal is passed to the EMT 6 in the event of an overtemperature
- Additional areas of application: Monitoring of temperatures in bearing, gearboxes, oils and coolants
Loading Content..Please wait!