Motor Control & Protection
Eaton’s line of space saving and easy-to-install motor control and protection devices offer motor starting and protection solutions for wide-ranging applications and switching duties.
xStart Contactors Relays and Combination Motor Starters
The xStart line of Contactors, Relays and Combination Motor Starters is a completed range of IEC motor control. The space-saving and easy-to-install xStart line is the efficient and effective solution for customer applications from 7–2000A.
Motor Protective Circuit Breakers PKE/PKZ
The PKZ fuseless motor-protective circuit-breakers combine short-circuit and overload protection in one device, allowing fast restart readiness. The PKE line of motor-protective circuit breakers with electronic wide-range overload protection provides highest level of flexibility featuring a compact and modular design with plug-in control unit for motor currents up to 65A.
Overload Relays
Eaton offers a wide range of overload relays to provide full motor protection. The overload relay types include fixed bi-metallic, interchangeable heater bimetallic, and electronic.
1000V Vacuum Contactors - V201
Eaton’s Westinghouse Series V201 Vacuum Contactors are known for quality & proven performance. They are ideally suited for heavy-duty applications in harsh environments. These contactors are most commonly used for mining applications.