xStart Contactors Relays and Combination Motor Starters
The xStart line of contactors, overloads and manual motor protectors is a completed range of IEC motor control. The space-saving and easy-to-install xStart line is the efficient and effective solution for customer applications from 7–2000A. Because xStart meets IEC, UL, CSA, CCC and CE standards, it is the perfect product solution for applications all over the world.
| Mini contactor relays, contactor relays, contactors | |
| Mini contactor relays DIL E… | |
![]() | Compact, economic and environmental friendly contactor relays up to 12 A AC-3 at 400 V, applicable for wherever control of small motors or loads is required. |
| AC/DC contactors DIL M… | |
![]() ![]() | 3 pole contactors up to 170 A AC-3 at 400 V, 4 pole contactors up to 200 A AC-1
|
| High rated contactors DILM, DILH | |
![]() | Contactors up to 1600 A AC-3 at 400 V / up to 2600 A AC-1
|
| Overload relays | |
| Motor protection is a central task of electrical equipment for machinery. From cost-effective bimetal solutions to demanding full motor protection with cross-linkage, we offer the right overload relay options for each application. View product details >>> | |
| PKE/PKZ motor-protective circuit breakers | |
| Machinery and installation downtimes should be kept as short as possible. The PKZ fuseless motor-protective circuit-breakers combine short-circuit and overload protection in one device, allowing fast restart readiness. The PKE line of motor-protective circuit breakers with electronic wide-range overload protection provides highest level of flexibility featuring a compact and modular design with plug-in control unit for motor currents up to 65A, which makes it an interesting alternative to the bimetal solution and complement the PKZ device family. View product details >>> | |
| Motor-starter combinations | |
| Combining a motor protective circuit breaker or circuit breaker with a contactor results in a motor starter according to coordination type "1" or "2". Both types of coordination safely control short-circuit by switching it off. Coordination type 2 starters offer a high degree of operational continuity: after the cause of the short circuit has been removed, they can be switched back on immediately. | |
| DOL starter and reversing starter MSC… | |
![]() | Motor starter with motor-protective circuit-breaker PKZM0 up to 32A
|
| DOL starter and reversing starter MSC-DE… | |
![]() | Motor starter with electric motor-protective circuit-breaker PKE up to 32A
|
Loading Content..Please wait!