TC Series Temperature Controllers
Eaton’s temperature controllers are ideal for a wide range of applications, including heat treating, baking, packaging, furnace control, and chillers. Advanced fuzzy modified PID technology minimizes overshoot/undershoot and allows quick and accurate responses. Fast sampling rate of up to five times per second ensures accuracy in fast processes. Select analog or relay out.
- TC series panel-mount: 24 x 48, 48 x 48 & 96 x 48 sizes
- Universal input: J, K, T, E, B, R, S, N, L thermocouples or Pt100 RTD
- Outputs available: relay, alarm, SSR, analog
- Supply options: 90-250V AC or 11-26V AC/DC
- Advanced fuzzy logic PID minimises overshoot/undershoot & allows quick accurate response
- Fast sampling rate up to 5 times per second ensures accuracy in fast processes
- Standard IP65 front panel (TC48) suitable for washdown environments
- Sensor break detection feature (thermocouple/RTD open, RTD short)
- Two bright easy-to-read 4-digit LED displays for process value & set value
- Heat/cool control, dwell timer function available
Loading Content..Please wait!