Pressure Switches MCS
Pressure switches are control devices that monitor the pressure of a medium and convert it into an electrical signal. They are used to monitor the pressure of liquid and gaseous media in installations. Pressure switches MCS have two adjustable switching points (On and Off).
Applications:
Versions:
- Disconnection is effected indirectly via a contactor control system
- Switching on and off is effected directly
- Switching on and off is effected directly
- Load-free motor start-up with small and medium size compressors via a relief valve
Standards:
- Wide range of applications
- Automatic pressure monitoring
- Automatic pressure limitation
- Regulating a constant pressure
- Initiating and ending different control, and regulation processes
- Enabling functional sequences and generating signals
Versions:
- 1-pole pressure switch MCS
- Disconnection is effected indirectly via a contactor control system
- 3-pole pressure switch MCSN
- Switching on and off is effected directly
- 3-pole pressure switches MCS with relief valve
- Switching on and off is effected directly
- Load-free motor start-up with small and medium size compressors via a relief valve
Standards:
- EN 60 947-5-1:2004+A1:2009 (single-pole pressure switch)
- EN 60 947-4-1:2001+A1:2002+A2:2005 (three-pole pressure switch)
Loading Content..Please wait!