Pressure and Float Switches
Pressure switches are control devices that open or close electrical contacts in response to changes in pressure. Float switches are actuated by fluid levels. The optional mounting position of the float switches and the pressure switches means that they can be ideally used to fit every site.
CHWPS Water Pump Pressure Switches
Eaton's pressure switches are designed for use with water pumps in residential, commercial and agricultural applications. The CHWPS line of water pump pressure switches brings the reliability and ease of installation you've come to expect from Eaton.
Pressure Switches MCS
Pressure switches are control devices that monitor the pressure of a medium and convert it into an electrical signal. They are used to monitor the pressure of liquid and gaseous media in installations.
Float Switches SW
Float switches are actuated by fluid levels. The optional mounting position of SW float switches and MCS pressure switches means that they can be ideally used to fit every site.