22.5mm Pushbuttons M22 Series
Whether at the control desk, in suspended operator panels or in the control cabinet, RMQ-Titan M22 series is your optimal choice when it comes to control circuit devices for machine and panel building. As well as the attractive and ergonomic design, the flexibility and versatility of the range always make it the ideal solution. All button plates, indicator lights and legend plates can be provided with abrasion resistant laser inscriptions of texts and symbols as required.
- Ergonomic design ensuring ease of operation & bright illumination
- IP66 degree of protection as standard (many devices IP67, IP69K) for use in the harshest of industrial environments
- Vibration resistant LEDs giving a minimum life of 100,000 hours for improved reliability & high integrity
- Fitting in the standard 22.5 mm hole, the snap fitting modular system saves both assembly & fitting time
Loading Content..Please wait!