FAK Foot & Palm Switches
FAK foot and palm switches with their large operating surfaces are tamper-proof to ISO 13 850/EN 418. They can be actuated with the flat of the hand, the closed fist, wearing gloves and with the elbow or foot, thus allowing the operator to react quickly. The high degree of shock resistance and protection to IP 69 K make the FAK the ideal device for rugged applications.
For example, FAK foot and palm switches are fitted on the outside of refuse collection vehicles. They can even be cleaned with high-pressure steam jets.
The FAK Foot and Palm Switches is also certified by TüV-Rheinland
Loading Content..Please wait!