SL Signal Towers
Signal towers provide visual and audible signals of machine states. Mounted on the control panel or the machine itself, their signals can also be reliably recognized and identified at a distance.The specially shaped lenses have a Fresnel effect to ensure excellent light levels. One really major advantage of SL signal towers is that each individual module is freely programmable by simply repositioning a wire link, without needing any additional wiring or tools.
- Individual modules can be combined as required, enabling users to assemble their own combinations
- Modules are freely programmable by simply setting jumpers on the module board
- Fitting modules together is quick & easy with no tools required – simply plug on the bayonet fitting & turn slightly
- Rated as standard to IP54, with an IP65 option for use in harsher environments
Loading Content..Please wait!