M-Max Main Image

M-Max Series

The M-Max Series makes the maximum impact on process with a minimum amount of energy. Using a 32-bit microprocessor and insulated gate bipolar transistors, the M-Max series provides quiet motor operation, high efficiency and smooth, low-speed performance. In addition, the integrated proportional-integral controller, RFI filter, and brake chopper and extensive motor-protection functions ensure reliability and provide significant energy savings.